/
Products
/
Control Products
/
Phase Shifters
/
CMD176P4

CMD176P4

13-17 GHz (Ku Band) 4-Bit Digital Phase Shifter MMIC

Qorvo's CMD176P4 is a GaAs MMIC 4-bit phase shifter housed in a leadless 4x4 mm plastic surface mount (SMT) package. The CMD176P4 operates from 13 to 17 GHz and provides 0 to 360 degrees of monotonic phase coverage, with a LSB of 22.5 degrees. The RF / Microwave device is controlled with single bit positive logic of 0 or +3 V and features an insertion loss of 8 dB and a phase error of ± 5 degrees. The CMD176P4 phase shifter is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching.

Discontinued
i
End of Life announced October 20, 2025 (PCN 25-0133).
Last Time Buy: April 30, 2026
Contact your local sales representative for assistance.
Product Data SheetRev B – 02/20/2023
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • 360° phase shift, LSB = 22.5°
  • Low insertion loss
  • Low phase error
  • Pb-free RoHS compliant 4x4 QFN package
  • Positive gain slope
  • Single bit positive logic

Typical Applications

  • Ku Band Radar
  • Space
  • Satellite Communications (Satcom)
  • Phased Arrays

Parameters

Type
Digital
Frequency Min (GHz)
13
Frequency Max (GHz)
17
Insertion Loss (dB)
8
RMS Amplitude Error (dB)
N/A
RMS Phase Error (degrees)
+/- 5
Bits
4
Control Voltage (V)
3 to 5
Package Type
Plastic QFN
Package Size (mm)
4.0 x 4.0
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • CMDS Application Note 101 - Carrier Tape and Reel Dimensions and Devices Orientation

    Rev A – 06/2020
    Application Note
  • CMDS Application Note 102 - Solder Reflow Profiles for Standard and Lead-Free SMT Packages

    Rev A – 06/2020
    Application Note
  • CMDS Application Note 105 - Recommended Land Patterns for QFN Devices

    Rev A – 06/2020
    Application Note
  • Product Data Sheet

    Rev B – 02/20/2023
    Data Sheet
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Package Information

    Package Information - DXF

    Package Information
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Control Products
/
Phase Shifters
/
CMD176P4

CMD176P4

13-17 GHz (Ku Band) 4-Bit Digital Phase Shifter MMIC

Qorvo's CMD176P4 is a GaAs MMIC 4-bit phase shifter housed in a leadless 4x4 mm plastic surface mount (SMT) package. The CMD176P4 operates from 13 to 17 GHz and provides 0 to 360 degrees of monotonic phase coverage, with a LSB of 22.5 degrees. The RF / Microwave device is controlled with single bit positive logic of 0 or +3 V and features an insertion loss of 8 dB and a phase error of ± 5 degrees. The CMD176P4 phase shifter is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching.

Discontinued
i
End of Life announced October 20, 2025 (PCN 25-0133).
Last Time Buy: April 30, 2026
Contact your local sales representative for assistance.
Product Data SheetRev B – 02/20/2023
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • 360° phase shift, LSB = 22.5°
  • Low insertion loss
  • Low phase error
  • Pb-free RoHS compliant 4x4 QFN package
  • Positive gain slope
  • Single bit positive logic

Typical Applications

  • Ku Band Radar
  • Space
  • Satellite Communications (Satcom)
  • Phased Arrays

Parameters

Type
Digital
Frequency Min (GHz)
13
Frequency Max (GHz)
17
Insertion Loss (dB)
8
RMS Amplitude Error (dB)
N/A
RMS Phase Error (degrees)
+/- 5
Bits
4
Control Voltage (V)
3 to 5
Package Type
Plastic QFN
Package Size (mm)
4.0 x 4.0
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • CMDS Application Note 101 - Carrier Tape and Reel Dimensions and Devices Orientation

    Rev A – 06/2020
    Application Note
  • CMDS Application Note 102 - Solder Reflow Profiles for Standard and Lead-Free SMT Packages

    Rev A – 06/2020
    Application Note
  • CMDS Application Note 105 - Recommended Land Patterns for QFN Devices

    Rev A – 06/2020
    Application Note
  • Product Data Sheet

    Rev B – 02/20/2023
    Data Sheet
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Package Information

    Package Information - DXF

    Package Information
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks