/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
CMD191C4

CMD191C4

4-10 GHz (C, X Band) Driver Amplifier MMIC

Qorvo's CMD191C4 is a RF / Microwave GaAs MMIC driver amplifier housed in a leadless surface mount (SMT) package. The CMD191C4 is ideally suited for complex communications systems where small size and high linearity are crucial design requirements. This amplifier delivers 20 dB of gain with a corresponding output 1 dB compression point of greater than +21 dBm. The CMD191C4 MMIC is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching.

Discontinued
i
Last Time Buy: May 12, 2020
Contact your local sales representative for assistance.
Product Data SheetRev 1.5 – 04/2019
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • High output power
  • Low current consumption
  • Pb-free RoHS compliant 4x4 mm SMT package
  • Single positive bias
  • Positive bias

Typical Applications

  • Electronic Warfare (EW)
  • C Band Radar
  • X Band Radar
  • Space
  • Satellite Communications (Satcom)

Parameters

Frequency Min (MHz)
4,000
Frequency Max (MHz)
10,000
OP1dB (dBm)
21.5
Small Signal Gain (dB)
20
OIP3 (dBm)
30
Voltage (V)
5
Current (mA)
123
Package Type
Ceramic QFN
Package Size (mm)
4.0 x 4.0
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • CMDS Application Note 101 - Carrier Tape and Reel Dimensions and Devices Orientation

    Rev A – 06/2020
    Application Note
  • CMDS Application Note 102 - Solder Reflow Profiles for Standard and Lead-Free SMT Packages

    Rev A – 06/2020
    Application Note
  • CMDS Application Note 105 - Recommended Land Patterns for QFN Devices

    Rev A – 06/2020
    Application Note
  • Product Data Sheet

    Rev 1.5 – 04/2019
    Data Sheet
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Package Information

    Package Information - DXF

    Package Information
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
CMD191C4

CMD191C4

4-10 GHz (C, X Band) Driver Amplifier MMIC

Qorvo's CMD191C4 is a RF / Microwave GaAs MMIC driver amplifier housed in a leadless surface mount (SMT) package. The CMD191C4 is ideally suited for complex communications systems where small size and high linearity are crucial design requirements. This amplifier delivers 20 dB of gain with a corresponding output 1 dB compression point of greater than +21 dBm. The CMD191C4 MMIC is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching.

Discontinued
i
Last Time Buy: May 12, 2020
Contact your local sales representative for assistance.
Product Data SheetRev 1.5 – 04/2019
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • High output power
  • Low current consumption
  • Pb-free RoHS compliant 4x4 mm SMT package
  • Single positive bias
  • Positive bias

Typical Applications

  • Electronic Warfare (EW)
  • C Band Radar
  • X Band Radar
  • Space
  • Satellite Communications (Satcom)

Parameters

Frequency Min (MHz)
4,000
Frequency Max (MHz)
10,000
OP1dB (dBm)
21.5
Small Signal Gain (dB)
20
OIP3 (dBm)
30
Voltage (V)
5
Current (mA)
123
Package Type
Ceramic QFN
Package Size (mm)
4.0 x 4.0
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • CMDS Application Note 101 - Carrier Tape and Reel Dimensions and Devices Orientation

    Rev A – 06/2020
    Application Note
  • CMDS Application Note 102 - Solder Reflow Profiles for Standard and Lead-Free SMT Packages

    Rev A – 06/2020
    Application Note
  • CMDS Application Note 105 - Recommended Land Patterns for QFN Devices

    Rev A – 06/2020
    Application Note
  • Product Data Sheet

    Rev 1.5 – 04/2019
    Data Sheet
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Package Information

    Package Information - DXF

    Package Information
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo