/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
CMD197

CMD197

1-24 GHz (L, S, C, X, Ku, K Band) Broad Range Distributed Amplifier MMIC

Qorvo's CMD197 is a wideband GaAs MMIC distributed driver amplifier ideally suited for military, space, and communications systems where small size and high linearity are critical design requirements. At 10 GHz the device delivers greater than 16 dB of gain with a corresponding output 1 dB compression point of +22 dBm and an output IP3 of 32 dBm. The CMD197 LNA is a 50 ohm matched design which eliminates the need for RF port matching and includes an on chip bias choke. The CMD197 also offers full passivation for increased reliability and moisture protection.

Discontinued
i
Last Time Buy: May 12, 2020
Contact your local sales representative for assistance.
Product Data SheetRev 1.4 – 01/2019
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • High linearity
  • On chip bias choke
  • Single positive supply voltage
  • Wide bandwidth
  • Positive bias

Typical Applications

  • Electronic Warfare (EW)
  • Radar
  • Space
  • Satellite Communications (Satcom)
  • Test & Measurement

Parameters

Frequency Min (MHz)
1,000
Frequency Max (MHz)
24,000
OP1dB (dBm)
22
Small Signal Gain (dB)
16
OIP3 (dBm)
32
Current (mA)
225
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev 1.4 – 01/2019
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
CMD197

CMD197

1-24 GHz (L, S, C, X, Ku, K Band) Broad Range Distributed Amplifier MMIC

Qorvo's CMD197 is a wideband GaAs MMIC distributed driver amplifier ideally suited for military, space, and communications systems where small size and high linearity are critical design requirements. At 10 GHz the device delivers greater than 16 dB of gain with a corresponding output 1 dB compression point of +22 dBm and an output IP3 of 32 dBm. The CMD197 LNA is a 50 ohm matched design which eliminates the need for RF port matching and includes an on chip bias choke. The CMD197 also offers full passivation for increased reliability and moisture protection.

Discontinued
i
Last Time Buy: May 12, 2020
Contact your local sales representative for assistance.
Product Data SheetRev 1.4 – 01/2019
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • High linearity
  • On chip bias choke
  • Single positive supply voltage
  • Wide bandwidth
  • Positive bias

Typical Applications

  • Electronic Warfare (EW)
  • Radar
  • Space
  • Satellite Communications (Satcom)
  • Test & Measurement

Parameters

Frequency Min (MHz)
1,000
Frequency Max (MHz)
24,000
OP1dB (dBm)
22
Small Signal Gain (dB)
16
OIP3 (dBm)
32
Current (mA)
225
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev 1.4 – 01/2019
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo