/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
CMD231

CMD231

2 - 6 GHz (S, C band) Driver Amplifier MMIC

Qorvo's CMD231 is a wideband RF / Microwave GaAs MMIC driver amplifier ideally suited for military, space, and communications designs where small size and high linearity are critical to design. At 4 GHz the device delivers greater than 14.5 dB of gain with a corresponding output 1 dB compression point of +13.5 dBm and an output IP3 of 23.5 dBm. The CMD231 Driver Amplifier MMIC is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD231 also offers full passivation for increased reliability and moisture protection.

Last Time Buy
i
End of Life announced February 5, 2026 (PCN 26-0014).
Last Time Buy: August 15, 2026
Contact your local sales representative for assistance.
Product Data SheetRev A – 06/10/2022
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • High gain
  • Low current consumption
  • Single positive supply voltage
  • Small die size
  • Positive bias

Typical Applications

  • Electronic Warfare (EW)
  • S Band Radar
  • C Band Radar
  • Space
  • Satellite Communications (Satcom)

Parameters

Frequency Min (MHz)
2,000
Frequency Max (MHz)
6,000
OP1dB (dBm)
13.5
Small Signal Gain (dB)
14.5
OIP3 (dBm)
23.5
Voltage (V)
3 to 8
Current (mA)
45
Package Type
Die
Package Size (mm)
N/A
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev A – 06/10/2022
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
CMD231

CMD231

2 - 6 GHz (S, C band) Driver Amplifier MMIC

Qorvo's CMD231 is a wideband RF / Microwave GaAs MMIC driver amplifier ideally suited for military, space, and communications designs where small size and high linearity are critical to design. At 4 GHz the device delivers greater than 14.5 dB of gain with a corresponding output 1 dB compression point of +13.5 dBm and an output IP3 of 23.5 dBm. The CMD231 Driver Amplifier MMIC is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD231 also offers full passivation for increased reliability and moisture protection.

Last Time Buy
i
End of Life announced February 5, 2026 (PCN 26-0014).
Last Time Buy: August 15, 2026
Contact your local sales representative for assistance.
Product Data SheetRev A – 06/10/2022
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • High gain
  • Low current consumption
  • Single positive supply voltage
  • Small die size
  • Positive bias

Typical Applications

  • Electronic Warfare (EW)
  • S Band Radar
  • C Band Radar
  • Space
  • Satellite Communications (Satcom)

Parameters

Frequency Min (MHz)
2,000
Frequency Max (MHz)
6,000
OP1dB (dBm)
13.5
Small Signal Gain (dB)
14.5
OIP3 (dBm)
23.5
Voltage (V)
3 to 8
Current (mA)
45
Package Type
Die
Package Size (mm)
N/A
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev A – 06/10/2022
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks