/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
CMD238

CMD238

2 - 20 GHz (S, C, X, Ku, K Band) Broad Range Distributed Amplifier

The CMD238 is a wideband GaAs MMIC distributed amplifier ideally suited for military, space and communications systems where small size and high linearity are needed over a wide bandwidth. At 10 GHz the device delivers 14 dB of gain with a corresponding output 1 dB compression point of +26 dBm and a 2nd harmonic level of -33 dBc. The CMD238 is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD238 offers full passivation for increased reliability and moisture protection.

Production
i
Product Data SheetRev 1.2 0714
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
41
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
41
Buy Online

Key Features

  • Broadband design: 2 to 20 GHz
  • Single positive supply voltage
  • High linearity
  • Small die size

Typical Applications

  • Electronic Warfare (EW)
  • Military & avionic radar
  • Commercial & military communication
  • RF test and measurement (T&M) equipment

Parameters

Frequency Min (MHz)
2,000
Frequency Max (MHz)
20,000
OP1dB (dBm)
26
Small Signal Gain (dB)
14
OIP3 (dBm)
34
Voltage (V)
8
Current (mA)
360
Package Type
Die
Package Size (mm)
N/A
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev 1.2 0714
    Data Sheet
  • RF Test and Measurement Solutions

    06/16/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Test & Measurement Equipment

Test & Measurement Equipment

Radar

Radar

Military Radio

Military Radio

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Satellite Communications

Satellite Communications

Signal Jammers

Signal Jammers

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
CMD238

CMD238

2 - 20 GHz (S, C, X, Ku, K Band) Broad Range Distributed Amplifier

The CMD238 is a wideband GaAs MMIC distributed amplifier ideally suited for military, space and communications systems where small size and high linearity are needed over a wide bandwidth. At 10 GHz the device delivers 14 dB of gain with a corresponding output 1 dB compression point of +26 dBm and a 2nd harmonic level of -33 dBc. The CMD238 is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD238 offers full passivation for increased reliability and moisture protection.

Production
i
Product Data SheetRev 1.2 0714
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
41
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
41
Buy Online

Key Features

  • Broadband design: 2 to 20 GHz
  • Single positive supply voltage
  • High linearity
  • Small die size

Typical Applications

  • Electronic Warfare (EW)
  • Military & avionic radar
  • Commercial & military communication
  • RF test and measurement (T&M) equipment

Parameters

Frequency Min (MHz)
2,000
Frequency Max (MHz)
20,000
OP1dB (dBm)
26
Small Signal Gain (dB)
14
OIP3 (dBm)
34
Voltage (V)
8
Current (mA)
360
Package Type
Die
Package Size (mm)
N/A
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev 1.2 0714
    Data Sheet
  • RF Test and Measurement Solutions

    06/16/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Test & Measurement Equipment

Test & Measurement Equipment

Radar

Radar

Military Radio

Military Radio

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Satellite Communications

Satellite Communications

Signal Jammers

Signal Jammers

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks