/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
CMD317

CMD317

1 - 24 GHz (L, S, C, X, Ku, and K-Band) Driver Amplifier MMIC

Qorvo's CMD317 is a wideband GaAs MMIC driver amplifier ideally suited for military, space and communications systems where small size and high linearity are needed. At 12 GHz the device delivers 16 dB of gain with a corresponding output 1 dB compression point of +23 dBm and an output IP3 of 34 dBm. The CMD317 is a 50 ohm matched design which eliminates the need for RF port matching and includes an on chip bias choke. The CMD317 offers full passivation for increased reliability and moisture protection.

Production
i
Product Data SheetRev B – 05/25/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
96
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
96
Buy Online

Key Features

  • Wide bandwidth
  • High linearity
  • Single positive supply voltage
  • On chip bias choke

Typical Applications

  • Electronic Warfare (EW)
  • Radar
  • Space
  • Satellite Communications (Satcom)
  • Test & Measurement

Parameters

Frequency Min (MHz)
1,000
Frequency Max (MHz)
24,000
OP1dB (dBm)
24
Small Signal Gain (dB)
16
OIP3 (dBm)
33
Voltage (V)
5 to 8
Current (mA)
225
Package Type
Die
Package Size (mm)
N/A
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev B – 05/25/2022
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • RF Test and Measurement Solutions

    06/16/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Space Communications

Space Communications

Radar

Radar

Satellite Communications

Satellite Communications

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Military Radio

Military Radio

Test & Measurement Equipment

Test & Measurement Equipment

Backhaul

Backhaul

Satellite Terminals

Satellite Terminals

Signal Jammers

Signal Jammers

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
CMD317

CMD317

1 - 24 GHz (L, S, C, X, Ku, and K-Band) Driver Amplifier MMIC

Qorvo's CMD317 is a wideband GaAs MMIC driver amplifier ideally suited for military, space and communications systems where small size and high linearity are needed. At 12 GHz the device delivers 16 dB of gain with a corresponding output 1 dB compression point of +23 dBm and an output IP3 of 34 dBm. The CMD317 is a 50 ohm matched design which eliminates the need for RF port matching and includes an on chip bias choke. The CMD317 offers full passivation for increased reliability and moisture protection.

Production
i
Product Data SheetRev B – 05/25/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
96
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
96
Buy Online

Key Features

  • Wide bandwidth
  • High linearity
  • Single positive supply voltage
  • On chip bias choke

Typical Applications

  • Electronic Warfare (EW)
  • Radar
  • Space
  • Satellite Communications (Satcom)
  • Test & Measurement

Parameters

Frequency Min (MHz)
1,000
Frequency Max (MHz)
24,000
OP1dB (dBm)
24
Small Signal Gain (dB)
16
OIP3 (dBm)
33
Voltage (V)
5 to 8
Current (mA)
225
Package Type
Die
Package Size (mm)
N/A
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev B – 05/25/2022
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • RF Test and Measurement Solutions

    06/16/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Space Communications

Space Communications

Radar

Radar

Satellite Communications

Satellite Communications

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Military Radio

Military Radio

Test & Measurement Equipment

Test & Measurement Equipment

Backhaul

Backhaul

Satellite Terminals

Satellite Terminals

Signal Jammers

Signal Jammers

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks