/
Products
/
Wireless Connectivity
/
Ultra-Wideband (UWB)
/
DW3110

DW3110

6.5 & 8.0 GHz Ultra-Wideband (UWB) Transceiver IC with 1 Antenna Port

Qorvo's DW3110 is part of the DW3000 family of second-generation, fully integrated Impulse Radio Ultra-Wideband (UWB) wireless transceivers.

Based on the IEEE802.15.4z standard, the DW3110 implements enhanced security features.

DW3110 can achieve data rates of up to 6.8 Mbps while delivering precise positioning to within 10 cm for ranging and +/-5 degrees for angular measurement.

The DW3110 transceiver is interoperable with the Apple U1 & U2 chip.

The DW3110 is FiRa™ compliant and supports Two-Way Ranging, Time Difference of Arrival (TDoA) and Phase Difference of Arrival (PDoA) implementations.

Optimized for low-power battery-operated operation, the DW3000 family of products is designed to be used in mobile, consumer, and industrial applications thanks to different small footprint package options and reduced external BOM.

Production
i
Product Data SheetRev 1.3 – 2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Interoperable with Apple U1 & U2 chip
  • Supports UWB channels 5 (6.5 GHz) and 9 (8 GHz)
  • Fully aligned with FiRa™ PHY, MAC and certification development
  • One antenna port
  • Secure time of flight measurement and payload encryption
  • Supports Two Way Ranging, Time Difference of Arrival, Phase Difference of Arrival
  • Low power consumption suitable for coin cell applications
  • Low BOM count, minimal solution footprint
  • Backward compatible with DW1000 802.15.4 UWB IC on channel 5
  • Industrial operating temperature range -40 to +85° C

Typical Applications

  • Mobile phones
  • High precision real time location systems
  • Location-aware wireless sensor networks
  • Asset tracking
  • Factory / warehouse automation & security
  • Healthcare staff & patient location
  • Retail security, navigation & customer analytics
  • Connected home

Parameters

UWB Channels
5, 9
Antenna Ports (#)
1
802.15 Standards
4a, 4z-BPRF
Security Features
4z Compliant + AES
Data Rate
850 kbps, 6.8 Mbps
Ranging Accuracy (cm)
< 10
PDoA Support
No
Angle of Arrival (degrees)
< 5 (two chips required for AoA)
BOM Ext Components (#)
10
MCU
External
Interface
SPI
Voltage (V)
2.4 to 3.6
Package Type
WLCSP
Package Size (mm)
3.1 x 3.4
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
14 results found
All (14)= Featured
= Featured
  • Product Data Sheet

    Rev 1.3 – 2020
    Data Sheet
  • Antenna Delay Calibration of DW1000-Based Products and Systems (Application Note APS014)

    Rev 1.3 – 2024
    Application Note
  • Antenna Selection / Design Guide for DW1000 (Application Note APH007)

    Rev 1.2 – 2024
    Application Note
  • Hardware Design Guide for DW3000 and QM33100 Series ICs (Application Note APH 301)

    Rev A – 01/2024
    Application Note
  • Increasing Range Using an External LNA DW3000 / QM33100 (Application Note APS 304)

    Rev A - NEW! – 2024
    Application Note
  • Maximizing Range in DW1000-Based Systems (Application Note APS017)

    Rev 1.2 – 2024
    Application Note
  • Production Tests for DW3000-Based Products (Application Note APS312)

    Rev B – 06/2024
    Application Note
  • Sources of Error in DW1000-Based Two-Way Ranging (TWR) Schemes (Application Note APS011)

    Rev 1.2 – 2024
    Application Note
  • UWB Product Certification Process in Europe (Application Note APR003)

    Rev 1.3 – 2024
    Application Note
  • UWB Product Certification Process in the USA (Application Note APR002)

    Rev B – 2026
    Application Note
Results per page
10

Design Resources

Filters
5 results found
All (5)= Featured
= Featured
  • Evaluation Kit

    DW3110, DW3120, DW3220, QM33110W, QM33120W UWB Transceiver Development Kit

    The Qorvo® QM33120WDK1 is a development kit for the low power, low cost QM33110W and QM33120W UWB transceivers. This kit can be used to evaluate the hardware performance of the devices in TWR, TDoA and AoA...

    Evaluation Kit
  • Evaluation Kit

    DWM3000, DW3110 Ultra-Wideband (UWB) Module Arduino Shield

    Qorvo's DWM3000EVB is an Arduino form factor compatible shield designed for the evaluation of the DWM3000 ultra-wideband (UWB) module for use in a scalable real time location system (RTLS). This Arduino shield...

    Evaluation Kit
  • Evaluation Kit

    DWM3001C, DWM3110 Ultra-Wideband (UWB) Module Development Kit

    Qorvo's DWM3001CDK has been developed as a design kit for the DWM3001C fully integrated (UWB) module based on the Qorvo DW3110 IC. This kit can be used to evaluate hardware performance as a TWR or TDoA Tag and...

    Evaluation Kit
  • Software

    DW3xxx & QM3xxx SDK v1.1.1

    Software
  • Other

    Partner Evaluation Tools & Modules

    Other
Results per page
10

Related Solutions

Networking

Networking

Robotics

Robotics

In-Cabin Presence Detection

In-Cabin Presence Detection

Warehouse & Inventory Management

Warehouse & Inventory Management

Mobile Phones & Tablets

Mobile Phones & Tablets

In-Cabin Cameras

In-Cabin Cameras

Computers & Gaming Consoles

Computers & Gaming Consoles

Accessories

Accessories

Real Time Location Services

Real Time Location Services

Security

Security

Digital Key

Digital Key

Industrial Transport

Industrial Transport

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Ultra-Wideband (UWB)
/
DW3110

DW3110

6.5 & 8.0 GHz Ultra-Wideband (UWB) Transceiver IC with 1 Antenna Port

Qorvo's DW3110 is part of the DW3000 family of second-generation, fully integrated Impulse Radio Ultra-Wideband (UWB) wireless transceivers.

Based on the IEEE802.15.4z standard, the DW3110 implements enhanced security features.

DW3110 can achieve data rates of up to 6.8 Mbps while delivering precise positioning to within 10 cm for ranging and +/-5 degrees for angular measurement.

The DW3110 transceiver is interoperable with the Apple U1 & U2 chip.

The DW3110 is FiRa™ compliant and supports Two-Way Ranging, Time Difference of Arrival (TDoA) and Phase Difference of Arrival (PDoA) implementations.

Optimized for low-power battery-operated operation, the DW3000 family of products is designed to be used in mobile, consumer, and industrial applications thanks to different small footprint package options and reduced external BOM.

Production
i
Product Data SheetRev 1.3 – 2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Interoperable with Apple U1 & U2 chip
  • Supports UWB channels 5 (6.5 GHz) and 9 (8 GHz)
  • Fully aligned with FiRa™ PHY, MAC and certification development
  • One antenna port
  • Secure time of flight measurement and payload encryption
  • Supports Two Way Ranging, Time Difference of Arrival, Phase Difference of Arrival
  • Low power consumption suitable for coin cell applications
  • Low BOM count, minimal solution footprint
  • Backward compatible with DW1000 802.15.4 UWB IC on channel 5
  • Industrial operating temperature range -40 to +85° C

Typical Applications

  • Mobile phones
  • High precision real time location systems
  • Location-aware wireless sensor networks
  • Asset tracking
  • Factory / warehouse automation & security
  • Healthcare staff & patient location
  • Retail security, navigation & customer analytics
  • Connected home

Parameters

UWB Channels
5, 9
Antenna Ports (#)
1
802.15 Standards
4a, 4z-BPRF
Security Features
4z Compliant + AES
Data Rate
850 kbps, 6.8 Mbps
Ranging Accuracy (cm)
< 10
PDoA Support
No
Angle of Arrival (degrees)
< 5 (two chips required for AoA)
BOM Ext Components (#)
10
MCU
External
Interface
SPI
Voltage (V)
2.4 to 3.6
Package Type
WLCSP
Package Size (mm)
3.1 x 3.4
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
14 results found
All (14)= Featured
= Featured
  • Product Data Sheet

    Rev 1.3 – 2020
    Data Sheet
  • Antenna Delay Calibration of DW1000-Based Products and Systems (Application Note APS014)

    Rev 1.3 – 2024
    Application Note
  • Antenna Selection / Design Guide for DW1000 (Application Note APH007)

    Rev 1.2 – 2024
    Application Note
  • Hardware Design Guide for DW3000 and QM33100 Series ICs (Application Note APH 301)

    Rev A – 01/2024
    Application Note
  • Increasing Range Using an External LNA DW3000 / QM33100 (Application Note APS 304)

    Rev A - NEW! – 2024
    Application Note
  • Maximizing Range in DW1000-Based Systems (Application Note APS017)

    Rev 1.2 – 2024
    Application Note
  • Production Tests for DW3000-Based Products (Application Note APS312)

    Rev B – 06/2024
    Application Note
  • Sources of Error in DW1000-Based Two-Way Ranging (TWR) Schemes (Application Note APS011)

    Rev 1.2 – 2024
    Application Note
  • UWB Product Certification Process in Europe (Application Note APR003)

    Rev 1.3 – 2024
    Application Note
  • UWB Product Certification Process in the USA (Application Note APR002)

    Rev B – 2026
    Application Note
Results per page
10

Design Resources

Filters
5 results found
All (5)= Featured
= Featured
  • Evaluation Kit

    DW3110, DW3120, DW3220, QM33110W, QM33120W UWB Transceiver Development Kit

    The Qorvo® QM33120WDK1 is a development kit for the low power, low cost QM33110W and QM33120W UWB transceivers. This kit can be used to evaluate the hardware performance of the devices in TWR, TDoA and AoA...

    Evaluation Kit
  • Evaluation Kit

    DWM3000, DW3110 Ultra-Wideband (UWB) Module Arduino Shield

    Qorvo's DWM3000EVB is an Arduino form factor compatible shield designed for the evaluation of the DWM3000 ultra-wideband (UWB) module for use in a scalable real time location system (RTLS). This Arduino shield...

    Evaluation Kit
  • Evaluation Kit

    DWM3001C, DWM3110 Ultra-Wideband (UWB) Module Development Kit

    Qorvo's DWM3001CDK has been developed as a design kit for the DWM3001C fully integrated (UWB) module based on the Qorvo DW3110 IC. This kit can be used to evaluate hardware performance as a TWR or TDoA Tag and...

    Evaluation Kit
  • Software

    DW3xxx & QM3xxx SDK v1.1.1

    Software
  • Other

    Partner Evaluation Tools & Modules

    Other
Results per page
10

Related Solutions

Networking

Networking

Robotics

Robotics

In-Cabin Presence Detection

In-Cabin Presence Detection

Warehouse & Inventory Management

Warehouse & Inventory Management

Mobile Phones & Tablets

Mobile Phones & Tablets

In-Cabin Cameras

In-Cabin Cameras

Computers & Gaming Consoles

Computers & Gaming Consoles

Accessories

Accessories

Real Time Location Services

Real Time Location Services

Security

Security

Digital Key

Digital Key

Industrial Transport

Industrial Transport

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks