/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
ECP100D-G

ECP100D-G

400 - 2300 MHz, 1 Watt Linear Amplifier

Qorvo's ECP100D-G is a high dynamic range driver amplifier ina low-cost surface mount package. The InGaP / GaAs HBT is able to achieve superior performance for various narrowband-tuned application circuits with up to +46 dBm OIP3 and +31.5 dBm of compressed 1 dB power. The part is housed in a lead-free / green / RoHS-compliant SOIC-8 package. All devices are 100% RF and DC tested.

The product is targeted for use as driver amplifier for various current and next generation wireless technologies such as CDMA, W-CDMA, and LTE where high linearity and high power is required. The internal active bias allows the ECP100D-G to maintain high linearity over temperature and operate directly off a +5 V supply.

Discontinued
i
Use TQP7M9103 for new designs
Product Data SheetRev A – 01/04/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 400 to 2300 MHz
  • 18 dB gain @ 900 MHz
  • +31.5 dBm P1dB
  • +46 dBm Output IP3
  • +5V single positive supply
  • Lead-free / green / RoHS compliant
  • 4 x 4 mm package

Typical Applications

  • Defense / Homeland Security
  • Mobile Infrastructure

Parameters

Frequency Min (MHz)
400
Frequency Max (MHz)
2,300
OP1dB (dBm)
31
Small Signal Gain (dB)
18
OIP3 (dBm)
46
Voltage (V)
5
Current (mA)
450
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev A – 01/04/2010
    Data Sheet
  • Bill Of Materials - ECP100D-PCB1960

    Bill of Materials
  • Bill Of Materials - ECP100D-PCB2140

    Bill of Materials
  • Bill Of Materials - ECP100D-PCB900

    Bill of Materials
Results per page
10

Design Resources

Filters
4 results found
All (4)= Featured
= Featured
  • Package Information

    Package Information - DWG

    Package Information
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
ECP100D-G

ECP100D-G

400 - 2300 MHz, 1 Watt Linear Amplifier

Qorvo's ECP100D-G is a high dynamic range driver amplifier ina low-cost surface mount package. The InGaP / GaAs HBT is able to achieve superior performance for various narrowband-tuned application circuits with up to +46 dBm OIP3 and +31.5 dBm of compressed 1 dB power. The part is housed in a lead-free / green / RoHS-compliant SOIC-8 package. All devices are 100% RF and DC tested.

The product is targeted for use as driver amplifier for various current and next generation wireless technologies such as CDMA, W-CDMA, and LTE where high linearity and high power is required. The internal active bias allows the ECP100D-G to maintain high linearity over temperature and operate directly off a +5 V supply.

Discontinued
i
Use TQP7M9103 for new designs
Product Data SheetRev A – 01/04/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 400 to 2300 MHz
  • 18 dB gain @ 900 MHz
  • +31.5 dBm P1dB
  • +46 dBm Output IP3
  • +5V single positive supply
  • Lead-free / green / RoHS compliant
  • 4 x 4 mm package

Typical Applications

  • Defense / Homeland Security
  • Mobile Infrastructure

Parameters

Frequency Min (MHz)
400
Frequency Max (MHz)
2,300
OP1dB (dBm)
31
Small Signal Gain (dB)
18
OIP3 (dBm)
46
Voltage (V)
5
Current (mA)
450
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev A – 01/04/2010
    Data Sheet
  • Bill Of Materials - ECP100D-PCB1960

    Bill of Materials
  • Bill Of Materials - ECP100D-PCB2140

    Bill of Materials
  • Bill Of Materials - ECP100D-PCB900

    Bill of Materials
Results per page
10

Design Resources

Filters
4 results found
All (4)= Featured
= Featured
  • Package Information

    Package Information - DWG

    Package Information
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo