/
Products
/
Switches
/
Antenna Switch Modules
/
QM13341

QM13341

4xSPST (Single-Pole-Single-Throw Switch)

QM13341 is the smallest 4xSPST with VRF >45Vp and low RON. Excellent performance in a small solution size enables creation of antenna tuning solutions optimum for 5G applications.

Last Time Buy
i

End of Life announced November 9, 2026 (PCN 26-0152).
Last Time Buy: June 1, 2027
Recommended replacement for new designs: QM13541
Contact your local sales representative for assistance.

Preliminary Data Sheet
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Low RON: 1.2 Ω
  • Low COFF: 140 fF
  • High RF voltage handling capability: >45 Vp
  • 3 unique selectable USID using external pin, ID
  • Small size 1.1mm x 1.5mm, module package
  • > 2kV HBM ESD Protection on all pins
  • RFFE 2.1 capable
  • Suitable for all mobile applications including 5G & WiFi

Typical Applications

  • Antenna Tuning
  • Band Switching
  • Impedance Tuning

Parameters

Functionality
4xSPST - Suitable for all mobile applications including 5G & Wi-Fi
RON (Ohm)
1.2
COFF (pF)
140
VRF (Vp)
> 45
Control Logic
RFFE 2.1
Package Type
10-pin Module
Package Size (mm)
1.1 X 1.5

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Preliminary Data Sheet

    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Mobile Phones & Tablets

Mobile Phones & Tablets

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
Antenna Switch Modules
/
QM13341

QM13341

4xSPST (Single-Pole-Single-Throw Switch)

QM13341 is the smallest 4xSPST with VRF >45Vp and low RON. Excellent performance in a small solution size enables creation of antenna tuning solutions optimum for 5G applications.

Last Time Buy
i

End of Life announced November 9, 2026 (PCN 26-0152).
Last Time Buy: June 1, 2027
Recommended replacement for new designs: QM13541
Contact your local sales representative for assistance.

Preliminary Data Sheet
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Low RON: 1.2 Ω
  • Low COFF: 140 fF
  • High RF voltage handling capability: >45 Vp
  • 3 unique selectable USID using external pin, ID
  • Small size 1.1mm x 1.5mm, module package
  • > 2kV HBM ESD Protection on all pins
  • RFFE 2.1 capable
  • Suitable for all mobile applications including 5G & WiFi

Typical Applications

  • Antenna Tuning
  • Band Switching
  • Impedance Tuning

Parameters

Functionality
4xSPST - Suitable for all mobile applications including 5G & Wi-Fi
RON (Ohm)
1.2
COFF (pF)
140
VRF (Vp)
> 45
Control Logic
RFFE 2.1
Package Type
10-pin Module
Package Size (mm)
1.1 X 1.5

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Preliminary Data Sheet

    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Mobile Phones & Tablets

Mobile Phones & Tablets

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks