/
Products
/
Filters & Duplexers
/
Multiplexers
/
QM25032

QM25032

Band 1/3 Multiplexer

The QM25032 is the latest band 1 + band 3 multiplexer using Qorvo's patented technology to optimize performance required in today's handsets.

The QM25032 is designed to ensure minimal transmit insertion loss in all bands being multiplexed without loading each other while providing high cross-isolation which is critical to ensure good receive performance. Additionally, the QM25032 is capable of supporting higher power levels to overcome additional front-end losses in today's handsets.

The QM25032 uses common module packaging techniques to enable a compact 2.5mm x 2.0mm footprint.

Production
i
Product Data SheetRev G
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Compact Form-Factor: 2.5 mm x 2.0 mm x 0.6 mm
  • Minimizes PA current drain with excellent TX IL
  • Improved RX sensitivity with low RX IL
  • Single-Ended
  • RoHS Compliant, Pb-Free Module Package

Typical Applications

  • LTE/NR Mobile Products
        • Handsets
        • Datacards
  • Carrier Aggregation

Parameters

Technology
BAW
Type
Mobile
Bands
1, 3
Frequency (MHz)
1,920 to 1,980
Bandwidth (MHz)
60
Insertion Loss (dB)
1.3
I/O Configuration
5 pin
Package Type
SMT
Package Size (mm)
2.5 x 2.0 x 0.54

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev G
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Mobile Phones & Tablets

Mobile Phones & Tablets

Computers & Gaming Consoles

Computers & Gaming Consoles

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
Multiplexers
/
QM25032

QM25032

Band 1/3 Multiplexer

The QM25032 is the latest band 1 + band 3 multiplexer using Qorvo's patented technology to optimize performance required in today's handsets.

The QM25032 is designed to ensure minimal transmit insertion loss in all bands being multiplexed without loading each other while providing high cross-isolation which is critical to ensure good receive performance. Additionally, the QM25032 is capable of supporting higher power levels to overcome additional front-end losses in today's handsets.

The QM25032 uses common module packaging techniques to enable a compact 2.5mm x 2.0mm footprint.

Production
i
Product Data SheetRev G
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Compact Form-Factor: 2.5 mm x 2.0 mm x 0.6 mm
  • Minimizes PA current drain with excellent TX IL
  • Improved RX sensitivity with low RX IL
  • Single-Ended
  • RoHS Compliant, Pb-Free Module Package

Typical Applications

  • LTE/NR Mobile Products
        • Handsets
        • Datacards
  • Carrier Aggregation

Parameters

Technology
BAW
Type
Mobile
Bands
1, 3
Frequency (MHz)
1,920 to 1,980
Bandwidth (MHz)
60
Insertion Loss (dB)
1.3
I/O Configuration
5 pin
Package Type
SMT
Package Size (mm)
2.5 x 2.0 x 0.54

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev G
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Mobile Phones & Tablets

Mobile Phones & Tablets

Computers & Gaming Consoles

Computers & Gaming Consoles

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks