/
Products
/
Wireless Connectivity
/
Ultra-Wideband (UWB)
/
QM33120W

QM33120W

Fully Integrated Impulse Radio Ultra-Wideband (UWB) Wireless Transceiver

Qorvo's QM33120W is a fully integrated Impulse Radio Ultra-Wideband (UWB) wireless tranceiver. Based on the IEEE802.15.4z standard, the QM33120W implements enhanced security features. QM33120W can achieve data rates of up to 6.8 Mbps while delivering precise positioning to within 10cm for ranging and +/- 5 degrees for angular measurement. The QM33120W transceiver is interoperable with the Apple U1 & U2 chip. The QM33120W is FiRa™ compatible and supports Two-Way Ranging, Time Difference of Arrival (TDoA) and Phase Difference of Arrival (PDoA) implementations. Optimized for low-power battery-operated operation, the QM33120W is designed to be used in mobile, consumer, and industrial applications thanks to different small footprint package options and reduced external BOM.

Production
i
Product BriefRev C – 06/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
99
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
99
Buy Online

Key Features

  • Supports UWB channels 5 (6.5 GHz) and 9 (8 GHz) with Japan support compliance
  • Interoperable with Apple U1 & U2 chip
  • FiRa™ compatible PHY, MAC
  • Two antenna ports allows Phase Difference of Arrival implementation with a single chip
  • Secure time of flight measurement and payload encryption
  • Supports Two Way Ranging, Time Difference of Arrival, Phase Difference of Arrival
  • Low power consumption suitable for coin cell applications
  • Low BOM count, minimal solution footprint
  • Backward compatible with DW1000 802.15.4 UWB IC on channel 5
  • Industrial operating temperature range -40 to +85° C

Typical Applications

  • Mobile phones
  • High precision real time location systems
  • Location-aware wireless sensor networks
  • Asset tracking
  • Factory / warehouse automation & security
  • Healthcare staff & patient location
  • Retail security, navigation & customer analytics
  • Connected home

Parameters

UWB Channels
5, 9 Japan support
Antenna Ports (#)
2
802.15 Standards
4a, 4z-BPRF
Security Features
4z Compliant + AES
Data Rate
850 kbps, 6.8 Mbps
Ranging Accuracy (cm)
< 10
PDoA Support
Yes
Angle of Arrival (degrees)
< 5
BOM Ext Components (#)
10
MCU
External
Interface
SPI
Voltage (V)
2.4 to 3.6
Package Type
WLCSP
Package Size (mm)
3.1 x 3.4
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
17 results found
All (17)= Featured
= Featured
  • Product Brief

    Rev C – 06/2022
    Product Brief
  • Product Data Sheet

    Rev D – 2025
    Data Sheet
  • Antenna Delay Calibration of DW1000-Based Products and Systems (Application Note APS014)

    Rev 1.3 – 2024
    Application Note
  • Antenna Selection / Design Guide for DW1000 (Application Note APH007)

    Rev 1.2 – 2024
    Application Note
  • AoA Design Guide

    Rev B
    Application Note
  • Hardware Design Guide for DW3000 and QM33100 Series ICs (Application Note APH 301)

    Rev A – 01/2024
    Application Note
  • Increasing Range Using an External LNA DW3000 / QM33100 (Application Note APS 304)

    Rev A - NEW! – 2024
    Application Note
  • Maximizing Range in DW1000-Based Systems (Application Note APS017)

    Rev 1.2 – 2024
    Application Note
  • Production Tests for DW3000-Based Products (Application Note APS312)

    Rev B – 06/2024
    Application Note
  • Sources of Error in DW1000-Based Two-Way Ranging (TWR) Schemes (Application Note APS011)

    Rev 1.2 – 2024
    Application Note
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Evaluation Kit

    DW3110, DW3120, DW3220, QM33110W, QM33120W UWB Transceiver Development Kit

    The Qorvo® QM33120WDK1 is a development kit for the low power, low cost QM33110W and QM33120W UWB transceivers. This kit can be used to evaluate the hardware performance of the devices in TWR, TDoA and AoA...

    Evaluation Kit
  • Evaluation Kit

    QM33120W, QM14068, QM14070 Evaluation Kit

    The Qorvo® QM33120WDK2 is an all-in-one, ready-to-use development kit for the low power, low cost QM33110W and QM33120W UWB transceivers. This kit can be used to evaluate the UWB technology in various...

    Evaluation Kit
Results per page
10

Related Solutions

Accessories

Accessories

Real Time Location Services

Real Time Location Services

Warehouse & Inventory Management

Warehouse & Inventory Management

Digital Key

Digital Key

Computers & Gaming Consoles

Computers & Gaming Consoles

In-Cabin Presence Detection

In-Cabin Presence Detection

Robotics

Robotics

In-Cabin Cameras

In-Cabin Cameras

UWB Radar Sensing

UWB Radar Sensing

Mobile Phones & Tablets

Mobile Phones & Tablets

Security

Security

Networking

Networking

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Ultra-Wideband (UWB)
/
QM33120W

QM33120W

Fully Integrated Impulse Radio Ultra-Wideband (UWB) Wireless Transceiver

Qorvo's QM33120W is a fully integrated Impulse Radio Ultra-Wideband (UWB) wireless tranceiver. Based on the IEEE802.15.4z standard, the QM33120W implements enhanced security features. QM33120W can achieve data rates of up to 6.8 Mbps while delivering precise positioning to within 10cm for ranging and +/- 5 degrees for angular measurement. The QM33120W transceiver is interoperable with the Apple U1 & U2 chip. The QM33120W is FiRa™ compatible and supports Two-Way Ranging, Time Difference of Arrival (TDoA) and Phase Difference of Arrival (PDoA) implementations. Optimized for low-power battery-operated operation, the QM33120W is designed to be used in mobile, consumer, and industrial applications thanks to different small footprint package options and reduced external BOM.

Production
i
Product BriefRev C – 06/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
99
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
99
Buy Online

Key Features

  • Supports UWB channels 5 (6.5 GHz) and 9 (8 GHz) with Japan support compliance
  • Interoperable with Apple U1 & U2 chip
  • FiRa™ compatible PHY, MAC
  • Two antenna ports allows Phase Difference of Arrival implementation with a single chip
  • Secure time of flight measurement and payload encryption
  • Supports Two Way Ranging, Time Difference of Arrival, Phase Difference of Arrival
  • Low power consumption suitable for coin cell applications
  • Low BOM count, minimal solution footprint
  • Backward compatible with DW1000 802.15.4 UWB IC on channel 5
  • Industrial operating temperature range -40 to +85° C

Typical Applications

  • Mobile phones
  • High precision real time location systems
  • Location-aware wireless sensor networks
  • Asset tracking
  • Factory / warehouse automation & security
  • Healthcare staff & patient location
  • Retail security, navigation & customer analytics
  • Connected home

Parameters

UWB Channels
5, 9 Japan support
Antenna Ports (#)
2
802.15 Standards
4a, 4z-BPRF
Security Features
4z Compliant + AES
Data Rate
850 kbps, 6.8 Mbps
Ranging Accuracy (cm)
< 10
PDoA Support
Yes
Angle of Arrival (degrees)
< 5
BOM Ext Components (#)
10
MCU
External
Interface
SPI
Voltage (V)
2.4 to 3.6
Package Type
WLCSP
Package Size (mm)
3.1 x 3.4
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
17 results found
All (17)= Featured
= Featured
  • Product Brief

    Rev C – 06/2022
    Product Brief
  • Product Data Sheet

    Rev D – 2025
    Data Sheet
  • Antenna Delay Calibration of DW1000-Based Products and Systems (Application Note APS014)

    Rev 1.3 – 2024
    Application Note
  • Antenna Selection / Design Guide for DW1000 (Application Note APH007)

    Rev 1.2 – 2024
    Application Note
  • AoA Design Guide

    Rev B
    Application Note
  • Hardware Design Guide for DW3000 and QM33100 Series ICs (Application Note APH 301)

    Rev A – 01/2024
    Application Note
  • Increasing Range Using an External LNA DW3000 / QM33100 (Application Note APS 304)

    Rev A - NEW! – 2024
    Application Note
  • Maximizing Range in DW1000-Based Systems (Application Note APS017)

    Rev 1.2 – 2024
    Application Note
  • Production Tests for DW3000-Based Products (Application Note APS312)

    Rev B – 06/2024
    Application Note
  • Sources of Error in DW1000-Based Two-Way Ranging (TWR) Schemes (Application Note APS011)

    Rev 1.2 – 2024
    Application Note
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Evaluation Kit

    DW3110, DW3120, DW3220, QM33110W, QM33120W UWB Transceiver Development Kit

    The Qorvo® QM33120WDK1 is a development kit for the low power, low cost QM33110W and QM33120W UWB transceivers. This kit can be used to evaluate the hardware performance of the devices in TWR, TDoA and AoA...

    Evaluation Kit
  • Evaluation Kit

    QM33120W, QM14068, QM14070 Evaluation Kit

    The Qorvo® QM33120WDK2 is an all-in-one, ready-to-use development kit for the low power, low cost QM33110W and QM33120W UWB transceivers. This kit can be used to evaluate the UWB technology in various...

    Evaluation Kit
Results per page
10

Related Solutions

Accessories

Accessories

Real Time Location Services

Real Time Location Services

Warehouse & Inventory Management

Warehouse & Inventory Management

Digital Key

Digital Key

Computers & Gaming Consoles

Computers & Gaming Consoles

In-Cabin Presence Detection

In-Cabin Presence Detection

Robotics

Robotics

In-Cabin Cameras

In-Cabin Cameras

UWB Radar Sensing

UWB Radar Sensing

Mobile Phones & Tablets

Mobile Phones & Tablets

Security

Security

Networking

Networking

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks