/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
QPA0001

QPA0001

8.5 - 10.5 GHz 2 Watt GaN Driver Amplifier

Qorvo's QPA0001 is a packaged driver amplifier fabricated on Qorvo's 0.15 um QGaN15 on SiC process. Operating from 8.5 to 10.5 GHz, the QPA0001 can deliver 2 W saturated output power, 50 % power-added efficiency and 27 dB of large signal gain.  

QPA0001 incorporates active bias control to provide customers with bias point stability while reducing system complexity.

The QPA0001 is available in a 4x3 mm mold encapsulated QFN. With a compact size, it can support tight lattice spacing requirements for phased array radar applications.

Production
i
Product Data SheetRev D – 04/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
63
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
63
Buy Online

Key Features

  • Frequency Range: 8.5 - 10.5 GHz
  • Power : 33 dBm
  • PAE: 50 %
  • Large Signal Power Gain (PIN = 6 dBm): 27 dB
  • Small Signal Gain : 33 dB
  • Active Bias Control: VD = 16 V, Vss = -3 V, IDQ = 55 mA typical
  • Package Dimensions: 4 x 3 x 0.65 mm

Typical Applications

  • Radar
  • Electronic War
  • Communications

Parameters

Frequency Min (MHz)
8,500
Frequency Max (MHz)
10,500
Small Signal Gain (dB)
27 to 33
Voltage (V)
16
Current (mA)
55
Package Type
QFN
Package Size (mm)
4.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev D – 04/2026
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (16 V)

    S-Parameters
Results per page
10

Related Solutions

Satellite Communications

Satellite Communications

Radar

Radar

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Military Radio

Military Radio

Signal Jammers

Signal Jammers

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
QPA0001

QPA0001

8.5 - 10.5 GHz 2 Watt GaN Driver Amplifier

Qorvo's QPA0001 is a packaged driver amplifier fabricated on Qorvo's 0.15 um QGaN15 on SiC process. Operating from 8.5 to 10.5 GHz, the QPA0001 can deliver 2 W saturated output power, 50 % power-added efficiency and 27 dB of large signal gain.  

QPA0001 incorporates active bias control to provide customers with bias point stability while reducing system complexity.

The QPA0001 is available in a 4x3 mm mold encapsulated QFN. With a compact size, it can support tight lattice spacing requirements for phased array radar applications.

Production
i
Product Data SheetRev D – 04/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
63
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
63
Buy Online

Key Features

  • Frequency Range: 8.5 - 10.5 GHz
  • Power : 33 dBm
  • PAE: 50 %
  • Large Signal Power Gain (PIN = 6 dBm): 27 dB
  • Small Signal Gain : 33 dB
  • Active Bias Control: VD = 16 V, Vss = -3 V, IDQ = 55 mA typical
  • Package Dimensions: 4 x 3 x 0.65 mm

Typical Applications

  • Radar
  • Electronic War
  • Communications

Parameters

Frequency Min (MHz)
8,500
Frequency Max (MHz)
10,500
Small Signal Gain (dB)
27 to 33
Voltage (V)
16
Current (mA)
55
Package Type
QFN
Package Size (mm)
4.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev D – 04/2026
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (16 V)

    S-Parameters
Results per page
10

Related Solutions

Satellite Communications

Satellite Communications

Radar

Radar

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Military Radio

Military Radio

Signal Jammers

Signal Jammers

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks