/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA0007

QPA0007

Reconfigurable Dual-Band GaN Power Amplifier

The QPA0007 is a reconfigurable dual-band MMIC power amplifier operating in both S-Band and X-Band. In S-Band, it provides 32 W saturated power over the 3.1 to 3.5 GHz frequency range. In X-Band, it provides 28 W saturated power from 9 to 11 GHz. The QPA0007 is 100% DC and RF tested to ensure compliance to electrical specifications. Lead free and RoHS compliant.

Production
i
Product Data SheetRev D – 02/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
10
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
10
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 3.1 - 3.5 GHz
  • PSAT: 45 dBm
  • Frequency Range: 9 - 11 GHz
  • PSAT: 44.5 dBm

Typical Applications

  • Radar

Parameters

Frequency Min (GHz)
3.1, 9
Frequency Max (GHz)
3.5, 11
Psat (dBm)
45, 44.5
Gain (dB)
-
PAE (%)
-
Vd (V)
-
Package Type
-
Package Size (mm)
-

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev D – 02/2024
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPA0007 S-Band)

    S-Parameters
  • S-Parameters

    S-Parameters (QPA0007 X-Band)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA0007

QPA0007

Reconfigurable Dual-Band GaN Power Amplifier

The QPA0007 is a reconfigurable dual-band MMIC power amplifier operating in both S-Band and X-Band. In S-Band, it provides 32 W saturated power over the 3.1 to 3.5 GHz frequency range. In X-Band, it provides 28 W saturated power from 9 to 11 GHz. The QPA0007 is 100% DC and RF tested to ensure compliance to electrical specifications. Lead free and RoHS compliant.

Production
i
Product Data SheetRev D – 02/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
10
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
10
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 3.1 - 3.5 GHz
  • PSAT: 45 dBm
  • Frequency Range: 9 - 11 GHz
  • PSAT: 44.5 dBm

Typical Applications

  • Radar

Parameters

Frequency Min (GHz)
3.1, 9
Frequency Max (GHz)
3.5, 11
Psat (dBm)
45, 44.5
Gain (dB)
-
PAE (%)
-
Vd (V)
-
Package Type
-
Package Size (mm)
-

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev D – 02/2024
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPA0007 S-Band)

    S-Parameters
  • S-Parameters

    S-Parameters (QPA0007 X-Band)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks