/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
QPA0009D

QPA0009D

DC - 55 GHz Medium Power Amplifier

Qorvo's QPA0009D is a broadband MMIC medium power distributed amplifier (MPA). The MPA in die form operates over the DC to 55 GHz bandwidth. The QPA0009D is ideally suited for EW and communications systems where small size and low power consumption are needed. The broadband amplifier delivers 11dB of gain with a corresponding output 1dB compression point of +18dBm and OIP3 of +31dBm at 30GHz. The QPA0009D is a 50 Ohm matched design and is the perfect alternative to costly hybrid amplifiers.

Last Time Buy
i
End of Life announced February 5, 2026 (PCN 26-0014).
Last Time Buy: August 15, 2026
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Wide bandwidth
  • High gain
  • High linearity
  • Low noise
  • Small die size

Typical Applications

  • EW systems
  • Communications systems
  • Low noise receiver systems
  • Test & Measurement

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
55,000
OP1dB (dBm)
15
Small Signal Gain (dB)
12.5
OIP3 (dBm)
27.5
Voltage (V)
5
Current (mA)
110
Package Type
Die
Package Size (mm)
N/A
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • RF Test and Measurement Solutions

    06/16/2026
    Brochure
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
  • Other

    QPA0009D Mechanical Drawing File

    Other
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
QPA0009D

QPA0009D

DC - 55 GHz Medium Power Amplifier

Qorvo's QPA0009D is a broadband MMIC medium power distributed amplifier (MPA). The MPA in die form operates over the DC to 55 GHz bandwidth. The QPA0009D is ideally suited for EW and communications systems where small size and low power consumption are needed. The broadband amplifier delivers 11dB of gain with a corresponding output 1dB compression point of +18dBm and OIP3 of +31dBm at 30GHz. The QPA0009D is a 50 Ohm matched design and is the perfect alternative to costly hybrid amplifiers.

Last Time Buy
i
End of Life announced February 5, 2026 (PCN 26-0014).
Last Time Buy: August 15, 2026
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Wide bandwidth
  • High gain
  • High linearity
  • Low noise
  • Small die size

Typical Applications

  • EW systems
  • Communications systems
  • Low noise receiver systems
  • Test & Measurement

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
55,000
OP1dB (dBm)
15
Small Signal Gain (dB)
12.5
OIP3 (dBm)
27.5
Voltage (V)
5
Current (mA)
110
Package Type
Die
Package Size (mm)
N/A
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • RF Test and Measurement Solutions

    06/16/2026
    Brochure
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
  • Other

    QPA0009D Mechanical Drawing File

    Other
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks