/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
QPA0012D

QPA0012D

2 - 22 GHz Driver Amplifier

Qorvo's QPA0012D is a broadband MMIC low noise distributed amplifier with AGC via the control gate. The LNA in die form operates over the 2 to 22 GHz bandwidth. The QPA0012D is ideally suited for EW and communications systems where small size and low power consumption are needed. The broadband device delivers 11 dB of flat gain with a corresponding output 1 dB compression point of +18 dBm and a noise figure of 3 dB. The QPA0012D is a 50 Ohm matched design incorporating on chip dc bias choke and blocking capacitors. The QPA0012D amplifier is the perfect alternative to costly hybrid amplifiers.

Production
i
Product Data Sheet05/14/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
21
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
21
Buy Online

Key Features

  • Wide bandwidth
  • High gain
  • High linearity
  • Adjustable gain control (AGC)
  • TGA1342-SCC replacement
  • Small die size

Typical Applications

  • EW systems
  • Communications systems
  • Low noise receiver systems

Parameters

Frequency Min (MHz)
2,000
Frequency Max (MHz)
22,000
OP1dB (dBm)
18
Small Signal Gain (dB)
11
OIP3 (dBm)
26
Voltage (V)
6
Current (mA)
60
Package Type
Die
Package Size (mm)
N/A
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    05/14/2021
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • RF Test and Measurement Solutions

    06/16/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPA0012D)

    S-Parameters
Results per page
10

Related Solutions

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Radar

Radar

Satellite Communications

Satellite Communications

Military Radio

Military Radio

Signal Jammers

Signal Jammers

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
QPA0012D

QPA0012D

2 - 22 GHz Driver Amplifier

Qorvo's QPA0012D is a broadband MMIC low noise distributed amplifier with AGC via the control gate. The LNA in die form operates over the 2 to 22 GHz bandwidth. The QPA0012D is ideally suited for EW and communications systems where small size and low power consumption are needed. The broadband device delivers 11 dB of flat gain with a corresponding output 1 dB compression point of +18 dBm and a noise figure of 3 dB. The QPA0012D is a 50 Ohm matched design incorporating on chip dc bias choke and blocking capacitors. The QPA0012D amplifier is the perfect alternative to costly hybrid amplifiers.

Production
i
Product Data Sheet05/14/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
21
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
21
Buy Online

Key Features

  • Wide bandwidth
  • High gain
  • High linearity
  • Adjustable gain control (AGC)
  • TGA1342-SCC replacement
  • Small die size

Typical Applications

  • EW systems
  • Communications systems
  • Low noise receiver systems

Parameters

Frequency Min (MHz)
2,000
Frequency Max (MHz)
22,000
OP1dB (dBm)
18
Small Signal Gain (dB)
11
OIP3 (dBm)
26
Voltage (V)
6
Current (mA)
60
Package Type
Die
Package Size (mm)
N/A
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    05/14/2021
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • RF Test and Measurement Solutions

    06/16/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPA0012D)

    S-Parameters
Results per page
10

Related Solutions

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Radar

Radar

Satellite Communications

Satellite Communications

Military Radio

Military Radio

Signal Jammers

Signal Jammers

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks