/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
QPA0023

QPA0023

6 - 18 GHz Driver Amplifier

Qorvo's QPA0023 is a high-performance driver amplifier fabricated on Qorvo's production 0.15 um pHEMT process (QPHT15). Covering 6 – 18 GHz, the QPA0023 provides 14 dB small signal gain and 29 dBm P1dB and saturated power of 30 dBm. In addition, the device can provide low IMD3 level of -42 dBc at Pout = 20 dBm/tone.
 
QPA0023 is matched to 50 ohms with integrated DC blocking caps on both I/O ports for easy handling and simple system integration. It is an ideal choice for EW and communication systems.
Preview
i
Product Data SheetRev A – 06/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
455
Buy Online
RFMW
595
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
455
Buy Online
RFMW
595
Buy Online

Key Features

  • Frequency Range: 6 – 18 GHz
  • Noise Figure: 5 dB (typical)
  • Small Signal Gain: 14 dB (typical)
  • P1dB: 29 dBm (typical)
  • IM3: -42 dBc (typical) (Pout=20 dBm/tone)
  • Bias: VD = 5 V, IDQ = 400 mA, VG = -0.5 V (typical)
  • Package Dimensions: 4.5 x 4.5 x 1.62 mm

Typical Applications

  • Communication Systems
  • Electronic War
  • Instrumentations

Parameters

Frequency Min (MHz)
6,000
Frequency Max (MHz)
18,000
OP1dB (dBm)
30
Small Signal Gain (dB)
14
OIP3 (dBm)
29
Voltage (V)
5
Current (mA)
400
Package Type
Laminate
Package Size (mm)
4.5 x 4.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev A – 06/2024
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPA0023)

    S-Parameters
Results per page
10

Related Solutions

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Military Radio

Military Radio

Signal Jammers

Signal Jammers

Satellite Communications

Satellite Communications

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
QPA0023

QPA0023

6 - 18 GHz Driver Amplifier

Qorvo's QPA0023 is a high-performance driver amplifier fabricated on Qorvo's production 0.15 um pHEMT process (QPHT15). Covering 6 – 18 GHz, the QPA0023 provides 14 dB small signal gain and 29 dBm P1dB and saturated power of 30 dBm. In addition, the device can provide low IMD3 level of -42 dBc at Pout = 20 dBm/tone.
 
QPA0023 is matched to 50 ohms with integrated DC blocking caps on both I/O ports for easy handling and simple system integration. It is an ideal choice for EW and communication systems.
Preview
i
Product Data SheetRev A – 06/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
455
Buy Online
RFMW
595
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
455
Buy Online
RFMW
595
Buy Online

Key Features

  • Frequency Range: 6 – 18 GHz
  • Noise Figure: 5 dB (typical)
  • Small Signal Gain: 14 dB (typical)
  • P1dB: 29 dBm (typical)
  • IM3: -42 dBc (typical) (Pout=20 dBm/tone)
  • Bias: VD = 5 V, IDQ = 400 mA, VG = -0.5 V (typical)
  • Package Dimensions: 4.5 x 4.5 x 1.62 mm

Typical Applications

  • Communication Systems
  • Electronic War
  • Instrumentations

Parameters

Frequency Min (MHz)
6,000
Frequency Max (MHz)
18,000
OP1dB (dBm)
30
Small Signal Gain (dB)
14
OIP3 (dBm)
29
Voltage (V)
5
Current (mA)
400
Package Type
Laminate
Package Size (mm)
4.5 x 4.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev A – 06/2024
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPA0023)

    S-Parameters
Results per page
10

Related Solutions

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Military Radio

Military Radio

Signal Jammers

Signal Jammers

Satellite Communications

Satellite Communications

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks