/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA0506

QPA0506

5 - 6 GHz 4 Watt C-Band Power Amplifier

Qorvo's QPA0506 is a MMIC power amplifier fabricated using Qorvo's QGaN25 0.25 um GaN on SiC production process. Covering 5 – 6 GHz, the QPA0506 typically provides 36 dBm of saturated output power and 18 dB of large-signal gain while achieving 53 % power added efficiency.

The QPA0506 can support a range of bias voltages to optimize power and PAE to system requirements. The QPA0506 is matched to 50 ohms with a DC blocked input and a DC grounded output.

The QPA0506 is packaged in a plastic overmolded 4x4 mm package. The QPA0506 is 100% DC and RF tested to ensure compliance to electrical specifications.

Lead free and RoHS compliant.

 

Production
i
Product Data SheetRev A – 03/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 5.0 – 6.0 GHz
  • Output Power (PIN = 18 dBm): 36.5 dBm
  • PAE (PIN = 18 dBm): 53 %
  • Small Signal Gain: 27.4 dB
  • Input Return Loss: 26 dB
  • Output Return Loss: 13 dB
  • Recommended Bias: VD = 25 V, IDQ = 37.5 mA
  • Package Size: 4.0 mm x 4.0 mm x 0.85 mm

Typical Applications

  • Radar
  • Communications
  • Satcom

Parameters

Frequency Min (GHz)
5
Frequency Max (GHz)
6
Psat (dBm)
36.5
Gain (dB)
18
PAE (%)
53
Vd (V)
25
Package Type
OVM
Package Size (mm)
4 x 4 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev A – 03/2022
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Radar

Radar

Military Radio

Military Radio

Satellite Communications

Satellite Communications

Signal Jammers

Signal Jammers

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Satellite Terminals

Satellite Terminals

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA0506

QPA0506

5 - 6 GHz 4 Watt C-Band Power Amplifier

Qorvo's QPA0506 is a MMIC power amplifier fabricated using Qorvo's QGaN25 0.25 um GaN on SiC production process. Covering 5 – 6 GHz, the QPA0506 typically provides 36 dBm of saturated output power and 18 dB of large-signal gain while achieving 53 % power added efficiency.

The QPA0506 can support a range of bias voltages to optimize power and PAE to system requirements. The QPA0506 is matched to 50 ohms with a DC blocked input and a DC grounded output.

The QPA0506 is packaged in a plastic overmolded 4x4 mm package. The QPA0506 is 100% DC and RF tested to ensure compliance to electrical specifications.

Lead free and RoHS compliant.

 

Production
i
Product Data SheetRev A – 03/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 5.0 – 6.0 GHz
  • Output Power (PIN = 18 dBm): 36.5 dBm
  • PAE (PIN = 18 dBm): 53 %
  • Small Signal Gain: 27.4 dB
  • Input Return Loss: 26 dB
  • Output Return Loss: 13 dB
  • Recommended Bias: VD = 25 V, IDQ = 37.5 mA
  • Package Size: 4.0 mm x 4.0 mm x 0.85 mm

Typical Applications

  • Radar
  • Communications
  • Satcom

Parameters

Frequency Min (GHz)
5
Frequency Max (GHz)
6
Psat (dBm)
36.5
Gain (dB)
18
PAE (%)
53
Vd (V)
25
Package Type
OVM
Package Size (mm)
4 x 4 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev A – 03/2022
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Radar

Radar

Military Radio

Military Radio

Satellite Communications

Satellite Communications

Signal Jammers

Signal Jammers

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Satellite Terminals

Satellite Terminals

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks