/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA1019

QPA1019

4.5 - 7.0 GHz, 10 Watt GaN Power Amplifier

Qorvo's QPA1019 is a packaged high-power, C-band amplifier fabricated on Qorvo's production 0.15 um GaN on SiC process (QGaN15). Covering 4.5 – 7.0 GHz, the QPA1019 provides greater than 10 W of saturated output power and 19 dB of large-signal gain while achieving greater than 39% power-added efficiency.

The QPA1019 is packaged in a plastic overmold QFN with a Cu paddle offering easy handling with good thermal properties. As a result, the QPA1019 has bias flexibility allowing the user to vary the voltage to achieve optimum system performance while maintaining high reliability.

The QPA1019 is matched to 50 ohms with integrated DC blocking caps on both I/O ports. With the high performance, good thermal characteristics and ease of handling and system integration, the QPA1019 is ideal for radar and satellite communication systems.

Lead-free and RoHS compliant.

Production
i
Product Data SheetRev A – 09/28/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
116
Buy Online
RFMW
13
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
116
Buy Online
RFMW
13
Buy Online

Key Features

  • Frequency Range: 4.5 - 7.0 GHz
  • PSAT (PIN=22 dBm): > 40 dBm
  • PAE (PIN=22 dBm): > 40 %
  • Power Gain (PIN=22 dBm): > 19 dB
  • Integrated (power Detector)
  • Bias: VD = 22 V, IDQ = 290 mA, VG = -2.5 V typical
  • Package Dimensions: 5.0 x 5.0 x 0.85 mm

Typical Applications

  • C-Band Radar
  • Satellite Communication

Parameters

Frequency Min (GHz)
4.5
Frequency Max (GHz)
7
Psat (dBm)
40
Gain (dB)
30
PAE (%)
40
Vd (V)
22
Package Type
QFN
Package Size (mm)
5.0 x 5.0 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • Product Data Sheet

    Rev A – 09/28/2018
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • Qorvo Field-Proven GaN Solutions

    06/04/2019
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Satellite Communications

Satellite Communications

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA1019

QPA1019

4.5 - 7.0 GHz, 10 Watt GaN Power Amplifier

Qorvo's QPA1019 is a packaged high-power, C-band amplifier fabricated on Qorvo's production 0.15 um GaN on SiC process (QGaN15). Covering 4.5 – 7.0 GHz, the QPA1019 provides greater than 10 W of saturated output power and 19 dB of large-signal gain while achieving greater than 39% power-added efficiency.

The QPA1019 is packaged in a plastic overmold QFN with a Cu paddle offering easy handling with good thermal properties. As a result, the QPA1019 has bias flexibility allowing the user to vary the voltage to achieve optimum system performance while maintaining high reliability.

The QPA1019 is matched to 50 ohms with integrated DC blocking caps on both I/O ports. With the high performance, good thermal characteristics and ease of handling and system integration, the QPA1019 is ideal for radar and satellite communication systems.

Lead-free and RoHS compliant.

Production
i
Product Data SheetRev A – 09/28/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
116
Buy Online
RFMW
13
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
116
Buy Online
RFMW
13
Buy Online

Key Features

  • Frequency Range: 4.5 - 7.0 GHz
  • PSAT (PIN=22 dBm): > 40 dBm
  • PAE (PIN=22 dBm): > 40 %
  • Power Gain (PIN=22 dBm): > 19 dB
  • Integrated (power Detector)
  • Bias: VD = 22 V, IDQ = 290 mA, VG = -2.5 V typical
  • Package Dimensions: 5.0 x 5.0 x 0.85 mm

Typical Applications

  • C-Band Radar
  • Satellite Communication

Parameters

Frequency Min (GHz)
4.5
Frequency Max (GHz)
7
Psat (dBm)
40
Gain (dB)
30
PAE (%)
40
Vd (V)
22
Package Type
QFN
Package Size (mm)
5.0 x 5.0 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • Product Data Sheet

    Rev A – 09/28/2018
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • Qorvo Field-Proven GaN Solutions

    06/04/2019
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Satellite Communications

Satellite Communications

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks