/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA1314

QPA1314

13.75 - 14.5 GHz 40 Watt GaN Power Amplifier

Qorvo's QPA1314 is a packaged high power MMIC amplifier, fabricated on Qorvo's production 0.15 um GaN on SiC process (QGaN15).  QPA1314 is targeted for 13.75 – 14.5 GHz Satcom band.  Linear power is 20 W with 25 dBc third order intermodulation distortion products.  It provides 40 W of output power with 27 dB of large signal gain while achieving 30% power-added efficiency.  Operating frequency can extend to 12.75 – 15.35 GHz if desired.

The QPA1314 is packaged in a 10-lead 15 x 15 mm bolt-down with a Cu base for superior thermal management.  To simplify system integration, the QPA1314 is fully matched to 50 ohms with DC grounded I/O ports for optimum ESD performance. 
 
The QPA1314 is ideal for supporting communications and radar applications in both commercial and military markets.
 
The QPA1314 is 100% DC and RF tested to ensure compliance to electrical specifications.
 
Lead-free and RoHS compliant
Production
i
Product Data Sheet05/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
4
Buy Online
RFMW
8
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
4
Buy Online
RFMW
8
Buy Online

Key Features

  • Frequency Range: 13.75 - 14.5 GHz
  • PSAT: 46 dBm
  • Extended Frequency Range: 12.75 - 15.35 GHz
  • Linear POUT: 43 dBm
  • POUT (PIN = 19 dBm): 46 dBm
  • PAE (PIN = 19 dBm): 30 %
  • IM3 (POUT/Tone = 40 dBm): -25 dBc
  • Small Signal Gain: 29 dB
  • Bias: CW, VD = 24 V, IDQ = 680 mA, VG = -2.3 V typical range
  • Package Dimensions: 15.24 x 15.24 x 3.53  mm
  • Package base is pure Cu offering superior thermal management

Typical Applications

  • Satellite Communications
  • Datalinks

Parameters

Frequency Min (GHz)
13.75
Frequency Max (GHz)
14.5
Psat (dBm)
46
Gain (dB)
S21 = 29dB
PAE (%)
30
Vd (V)
24
Package Type
CP
Package Size (mm)
15.24 x 15.24 x 3.53
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • Product Data Sheet

    05/2024
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • Application Note: Understanding Thermal Analysis of RF Devices

    08/2023
    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (24 V @ 680 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Radar

Radar

Satellite Communications

Satellite Communications

Military Radio

Military Radio

Satellite Terminals

Satellite Terminals

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA1314

QPA1314

13.75 - 14.5 GHz 40 Watt GaN Power Amplifier

Qorvo's QPA1314 is a packaged high power MMIC amplifier, fabricated on Qorvo's production 0.15 um GaN on SiC process (QGaN15).  QPA1314 is targeted for 13.75 – 14.5 GHz Satcom band.  Linear power is 20 W with 25 dBc third order intermodulation distortion products.  It provides 40 W of output power with 27 dB of large signal gain while achieving 30% power-added efficiency.  Operating frequency can extend to 12.75 – 15.35 GHz if desired.

The QPA1314 is packaged in a 10-lead 15 x 15 mm bolt-down with a Cu base for superior thermal management.  To simplify system integration, the QPA1314 is fully matched to 50 ohms with DC grounded I/O ports for optimum ESD performance. 
 
The QPA1314 is ideal for supporting communications and radar applications in both commercial and military markets.
 
The QPA1314 is 100% DC and RF tested to ensure compliance to electrical specifications.
 
Lead-free and RoHS compliant
Production
i
Product Data Sheet05/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
4
Buy Online
RFMW
8
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
4
Buy Online
RFMW
8
Buy Online

Key Features

  • Frequency Range: 13.75 - 14.5 GHz
  • PSAT: 46 dBm
  • Extended Frequency Range: 12.75 - 15.35 GHz
  • Linear POUT: 43 dBm
  • POUT (PIN = 19 dBm): 46 dBm
  • PAE (PIN = 19 dBm): 30 %
  • IM3 (POUT/Tone = 40 dBm): -25 dBc
  • Small Signal Gain: 29 dB
  • Bias: CW, VD = 24 V, IDQ = 680 mA, VG = -2.3 V typical range
  • Package Dimensions: 15.24 x 15.24 x 3.53  mm
  • Package base is pure Cu offering superior thermal management

Typical Applications

  • Satellite Communications
  • Datalinks

Parameters

Frequency Min (GHz)
13.75
Frequency Max (GHz)
14.5
Psat (dBm)
46
Gain (dB)
S21 = 29dB
PAE (%)
30
Vd (V)
24
Package Type
CP
Package Size (mm)
15.24 x 15.24 x 3.53
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • Product Data Sheet

    05/2024
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • Application Note: Understanding Thermal Analysis of RF Devices

    08/2023
    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (24 V @ 680 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Radar

Radar

Satellite Communications

Satellite Communications

Military Radio

Military Radio

Satellite Terminals

Satellite Terminals

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks