/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA1724

QPA1724

17.3 - 21.2 GHz 20 Watt GaN Power Amplifier

Qorvo's QPA1724 is a high power, packaged K-Band MMIC amplifier fabricated using Qorvo's production 0.15 um GaN-on-SiC process (QGaN15). The QPA1724 targets the 17.3 - 21.2 GHz Satcom band while providing 5 Watts of linear power with third-order intermodulation distortion products of 25 dBc. Furthermore, the QPA1724 can deliver output powers up to 20 Watts with 25 dB of small-signal gain and 30% power-added efficiency.

The QPA1724 also had an integrated power detector to support system diagnostics and other needs.

To simplify system integration, the QPA1724 is fully matched to 50 ohms with DC grounded I/O ports for optimum ESD performance. Also, there are on-chip blocking capacitors following the DC grounds on the input and output ports.

The QPA1724 is ideal for supporting communications and radar applications in both commercial and military markets.

The QPA1724 is 100% DC and RF tested to ensure compliance to electrical specifications.

Lead-free and RoHS compliant

Production
i
Product Data SheetRev F – 01/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
22
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
22
Buy Online

Key Features

  • Frequency Range: 17.3 - 21.2 GHz
  • Linear POUT: 37 dBm
  • PSAT (PIN = 28 dBm): 43 dBm
  • PAE (PIN = 28 dBm): 30%
  • IM3 (POUT/Tone = 34 dBm): -25 dBc
  • Small Signal Gain: 25 dB
  • Integrated Power Detector
  • Bias: VD = 20 V, IDQ = 396 mA, VG = -2.2 V typical range
  • Dimensions: 7.5 x 6.0 x 1.6 mm

Parameters

Frequency Min (GHz)
17.3
Frequency Max (GHz)
21.2
Psat (dBm)
43
Gain (dB)
25
PAE (%)
30
Vd (V)
20
Package Type
QFN - AC
Package Size (mm)
7.5 x 6 x 1.6
RoHS
Yes
Lead Free
Yes
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev F – 01/2025
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Military Radio

Military Radio

Satellite Communications

Satellite Communications

Satellite Terminals

Satellite Terminals

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA1724

QPA1724

17.3 - 21.2 GHz 20 Watt GaN Power Amplifier

Qorvo's QPA1724 is a high power, packaged K-Band MMIC amplifier fabricated using Qorvo's production 0.15 um GaN-on-SiC process (QGaN15). The QPA1724 targets the 17.3 - 21.2 GHz Satcom band while providing 5 Watts of linear power with third-order intermodulation distortion products of 25 dBc. Furthermore, the QPA1724 can deliver output powers up to 20 Watts with 25 dB of small-signal gain and 30% power-added efficiency.

The QPA1724 also had an integrated power detector to support system diagnostics and other needs.

To simplify system integration, the QPA1724 is fully matched to 50 ohms with DC grounded I/O ports for optimum ESD performance. Also, there are on-chip blocking capacitors following the DC grounds on the input and output ports.

The QPA1724 is ideal for supporting communications and radar applications in both commercial and military markets.

The QPA1724 is 100% DC and RF tested to ensure compliance to electrical specifications.

Lead-free and RoHS compliant

Production
i
Product Data SheetRev F – 01/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
22
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
22
Buy Online

Key Features

  • Frequency Range: 17.3 - 21.2 GHz
  • Linear POUT: 37 dBm
  • PSAT (PIN = 28 dBm): 43 dBm
  • PAE (PIN = 28 dBm): 30%
  • IM3 (POUT/Tone = 34 dBm): -25 dBc
  • Small Signal Gain: 25 dB
  • Integrated Power Detector
  • Bias: VD = 20 V, IDQ = 396 mA, VG = -2.2 V typical range
  • Dimensions: 7.5 x 6.0 x 1.6 mm

Parameters

Frequency Min (GHz)
17.3
Frequency Max (GHz)
21.2
Psat (dBm)
43
Gain (dB)
25
PAE (%)
30
Vd (V)
20
Package Type
QFN - AC
Package Size (mm)
7.5 x 6 x 1.6
RoHS
Yes
Lead Free
Yes
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev F – 01/2025
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Military Radio

Military Radio

Satellite Communications

Satellite Communications

Satellite Terminals

Satellite Terminals

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks