/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA2211

QPA2211

27.5 - 31 GHz 10 Watt GaN Power Amplifier

Qorvo's QPA2211 is a Ka-band power amplifier fabricated on Qorvo's 0.15um GaN on SiC process (QGaN15). Operating from 27.5 to 31 GHz, it achieves 5 W linear power with lower than -25 dBc intermodulation distortion products and 24 dB small signal gain. Saturated output power is greater than 10 W with and associated  power-added efficiency of 26%.

QPA2211 is packaged in a 10-lead 15 x 15 mm bolt-down package with a Cu base for superior thermal management. To simplify system integration, the QPA2211 is fully matched to 50 ohms with integrated DC blocking caps on both I/O ports.

QPA2211 is ideally suited to support satellite communications and 5G infrastructure.

Lead-free and RoHS compliant.

Production
i
Product Data SheetRev E – 08/2023
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
2
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
2
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 27.5 - 31 GHz
  • PSAT (PIN = 24 dBm): 41 dBm
  • PAE (PIN = 24 dBm): 26 %
  • Power Gain (PIN = 24 dBm): 17 dB
  • Small Signal Gain: 24 dB
  • IMD3 (POUT = 34 dBm/tone): - 25 dBc
  • Bias: VD = 22 V, IDQ = 280 mA
  • Package Dimensions: 15.2 x 15.2 x 3.5 mm
  • Package base is pure Cu offering superior thermal management

Typical Applications

  • 5G Infrastructure
  • Satellite Communications

Parameters

Frequency Min (GHz)
27.5
Frequency Max (GHz)
31
Psat (dBm)
41
Gain (dB)
17
PAE (%)
26
Vd (V)
22
Package Type
CP
Package Size (mm)
15.2 x 15.2 x 3.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.D

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • Product Data Sheet

    Rev E – 08/2023
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • Application of Arctic Silver 5 Thermal Compound and Indium Shims for Qorvo CP-style Packaged Components

    Rev A – 09/2019
    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
4 results found
All (4)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
  • Video

    Using Advanced Power Management to Optimize GaN PA Performance

    Video
Results per page
10

Related Solutions

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Small Cell Base Stations

Small Cell Base Stations

Macro Cell Base Stations

Macro Cell Base Stations

Satellite Terminals

Satellite Terminals

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA2211

QPA2211

27.5 - 31 GHz 10 Watt GaN Power Amplifier

Qorvo's QPA2211 is a Ka-band power amplifier fabricated on Qorvo's 0.15um GaN on SiC process (QGaN15). Operating from 27.5 to 31 GHz, it achieves 5 W linear power with lower than -25 dBc intermodulation distortion products and 24 dB small signal gain. Saturated output power is greater than 10 W with and associated  power-added efficiency of 26%.

QPA2211 is packaged in a 10-lead 15 x 15 mm bolt-down package with a Cu base for superior thermal management. To simplify system integration, the QPA2211 is fully matched to 50 ohms with integrated DC blocking caps on both I/O ports.

QPA2211 is ideally suited to support satellite communications and 5G infrastructure.

Lead-free and RoHS compliant.

Production
i
Product Data SheetRev E – 08/2023
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
2
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
2
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 27.5 - 31 GHz
  • PSAT (PIN = 24 dBm): 41 dBm
  • PAE (PIN = 24 dBm): 26 %
  • Power Gain (PIN = 24 dBm): 17 dB
  • Small Signal Gain: 24 dB
  • IMD3 (POUT = 34 dBm/tone): - 25 dBc
  • Bias: VD = 22 V, IDQ = 280 mA
  • Package Dimensions: 15.2 x 15.2 x 3.5 mm
  • Package base is pure Cu offering superior thermal management

Typical Applications

  • 5G Infrastructure
  • Satellite Communications

Parameters

Frequency Min (GHz)
27.5
Frequency Max (GHz)
31
Psat (dBm)
41
Gain (dB)
17
PAE (%)
26
Vd (V)
22
Package Type
CP
Package Size (mm)
15.2 x 15.2 x 3.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.D

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • Product Data Sheet

    Rev E – 08/2023
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • Application of Arctic Silver 5 Thermal Compound and Indium Shims for Qorvo CP-style Packaged Components

    Rev A – 09/2019
    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
4 results found
All (4)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
  • Video

    Using Advanced Power Management to Optimize GaN PA Performance

    Video
Results per page
10

Related Solutions

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Small Cell Base Stations

Small Cell Base Stations

Macro Cell Base Stations

Macro Cell Base Stations

Satellite Terminals

Satellite Terminals

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks