/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA2211D

QPA2211D

27.5 - 31 GHz, 14 Watt GaN Amplifier

Qorvo's QPA2211D is a Ka-band power amplifier fabricated on Qorvo's 0.15um GaN on SiC process (QGaN15). Operating between 27.5 and 31 GHz, it achieves 5 W linear power with -25 dBc intermodulation distortion products and 26 dB small signal gain. Saturated output power is 14 W with power-added efficiency of 34%.    

QPA2211D is ideally suited to support satellite communications and 5G infrastructure.

To simplify system integration, the QPA2211D is fully matched to 50 ohms with integrated DC blocking caps on both I/O ports.

The QPA2211D is 100% DC and RF tested on-wafer to ensure compliance to electrical specifications.

Lead-free and RoHS compliant.

For additional information on GaN thermal performance refer to the following application note and video.

Production
i
Product Data SheetRev G – 08/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
65
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
65
Buy Online

Key Features

  • Frequency Range: 27.5 - 31 GHz
  • PSAT (PIN=24 dBm): > 41.5 dBm
  • PAE (PIN=24 dBm): > 34%
  • Power Gain (PIN=24 dBm): > 17 dB
  • IMD3 (at 34 dBm/tone): < -25 dBc
  • Small Signal Gain: > 26 dB
  • Bias: VD = 22 V, IDQ = 280 mA
  • Die Dimensions: 2.740 x 2.552 x 0.050 mm

Typical Applications

  • Communications
  • Point to point communications
  • Space communications

Parameters

Frequency Min (GHz)
27.5
Frequency Max (GHz)
31
Psat (dBm)
41
Gain (dB)
17
PAE (%)
34
Vd (V)
22
Package Type
Die
Package Size (mm)
2.740 x 2.552 x 0.050
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev G – 08/2022
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • GaAs and GaN Die Assembly and Handling Procedures

    White Paper
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (QPA2211D)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Satellite Terminals

Satellite Terminals

Wireless Access Points

Wireless Access Points

Macro Cell Base Stations

Macro Cell Base Stations

Small Cell Base Stations

Small Cell Base Stations

Backhaul

Backhaul

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA2211D

QPA2211D

27.5 - 31 GHz, 14 Watt GaN Amplifier

Qorvo's QPA2211D is a Ka-band power amplifier fabricated on Qorvo's 0.15um GaN on SiC process (QGaN15). Operating between 27.5 and 31 GHz, it achieves 5 W linear power with -25 dBc intermodulation distortion products and 26 dB small signal gain. Saturated output power is 14 W with power-added efficiency of 34%.    

QPA2211D is ideally suited to support satellite communications and 5G infrastructure.

To simplify system integration, the QPA2211D is fully matched to 50 ohms with integrated DC blocking caps on both I/O ports.

The QPA2211D is 100% DC and RF tested on-wafer to ensure compliance to electrical specifications.

Lead-free and RoHS compliant.

For additional information on GaN thermal performance refer to the following application note and video.

Production
i
Product Data SheetRev G – 08/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
65
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
65
Buy Online

Key Features

  • Frequency Range: 27.5 - 31 GHz
  • PSAT (PIN=24 dBm): > 41.5 dBm
  • PAE (PIN=24 dBm): > 34%
  • Power Gain (PIN=24 dBm): > 17 dB
  • IMD3 (at 34 dBm/tone): < -25 dBc
  • Small Signal Gain: > 26 dB
  • Bias: VD = 22 V, IDQ = 280 mA
  • Die Dimensions: 2.740 x 2.552 x 0.050 mm

Typical Applications

  • Communications
  • Point to point communications
  • Space communications

Parameters

Frequency Min (GHz)
27.5
Frequency Max (GHz)
31
Psat (dBm)
41
Gain (dB)
17
PAE (%)
34
Vd (V)
22
Package Type
Die
Package Size (mm)
2.740 x 2.552 x 0.050
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev G – 08/2022
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • GaAs and GaN Die Assembly and Handling Procedures

    White Paper
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (QPA2211D)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Satellite Terminals

Satellite Terminals

Wireless Access Points

Wireless Access Points

Macro Cell Base Stations

Macro Cell Base Stations

Small Cell Base Stations

Small Cell Base Stations

Backhaul

Backhaul

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks