/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA2211T

QPA2211T

27.5 - 31 GHz 14 Watt GaN Power Amplifier

Qorvo's QPA2211T is a Ka-band power amplifier Die-on-Tab product.  Operating between 27.5 and 31 GHz, it achieves 14 W saturated power.  

Lead-free and RoHS compliant.

Production
i
Product Data SheetRev D – 08/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
7
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
7
Buy Online

Key Features

  • Frequency Range: 27.5 -31 GHz
  • PSAT: 41.5 dBm

Typical Applications

  • Communications
  • Satellite Communications

Parameters

Frequency Min (GHz)
27.5
Frequency Max (GHz)
31
Psat (dBm)
41
Gain (dB)
26
PAE (%)
34
Vd (V)
22
Package Type
Die on Tab
Package Size (mm)
2.946 x 2.769 x 0.254
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.C

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev D – 08/2022
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Macro Cell Base Stations

Macro Cell Base Stations

Satellite Terminals

Satellite Terminals

Wireless Access Points

Wireless Access Points

Small Cell Base Stations

Small Cell Base Stations

Backhaul

Backhaul

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA2211T

QPA2211T

27.5 - 31 GHz 14 Watt GaN Power Amplifier

Qorvo's QPA2211T is a Ka-band power amplifier Die-on-Tab product.  Operating between 27.5 and 31 GHz, it achieves 14 W saturated power.  

Lead-free and RoHS compliant.

Production
i
Product Data SheetRev D – 08/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
7
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
7
Buy Online

Key Features

  • Frequency Range: 27.5 -31 GHz
  • PSAT: 41.5 dBm

Typical Applications

  • Communications
  • Satellite Communications

Parameters

Frequency Min (GHz)
27.5
Frequency Max (GHz)
31
Psat (dBm)
41
Gain (dB)
26
PAE (%)
34
Vd (V)
22
Package Type
Die on Tab
Package Size (mm)
2.946 x 2.769 x 0.254
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.C

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev D – 08/2022
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Macro Cell Base Stations

Macro Cell Base Stations

Satellite Terminals

Satellite Terminals

Wireless Access Points

Wireless Access Points

Small Cell Base Stations

Small Cell Base Stations

Backhaul

Backhaul

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks