/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA2513

QPA2513

3.1 - 3.5 GHz, 125 Watt, 50 Volt GaN on SiC Power Amplifier

The QPA2513 is a 2-stage S-Band internally matched GaN Power Amplifier Module. The QPA2513 operates at pulsed RF CW in frequency range 3.1 -3.5 GHz providing typically 51dBm of saturated output power with 30dB of large-signal gain and 62% of power added efficiency. The QPA2513 is matched to 50 Ohms with integrated bias circuits and DC blocking capacitor at input port. The QPA2513 in a SMD package that provides good thermal properties and ideal for use in both commercial and military radar systems.
 
Lead free and RoHS compliant.

Evaluation boards are available upon request.

 

Discontinued
i
End of Life announced September 13, 2023 (PCN 23-0137).
Last Time Buy: March 29, 2024
Contact your local sales representative for assistance.
Product Data SheetRev C – 05/19/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Operating Frequency Range: 3.1 - 3.5 GHz
  • Saturated Output Power PSAT: 51dBm
  • Power Added Efficiency at PSAT: 62%
  • Large Signal Gain at PSAT: 30.4 dB
  • Bias: VDS1,2=+50V, IDQ1=36mA, IDQ2=192mA
  • Package Type: SMD
  • Package Dimensions: 25.0 x 12.5 x 3.488 mm

Typical Applications

  • Military Radar
  • Commercial Radar

Parameters

Frequency Min (GHz)
3.1
Frequency Max (GHz)
3.5
Psat (dBm)
51
Gain (dB)
30.4
PAE (%)
62
Vd (V)
50
Package Type
SMD
Package Size (mm)
25.0 x 12.5 x 3.488
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev C – 05/19/2021
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA2513

QPA2513

3.1 - 3.5 GHz, 125 Watt, 50 Volt GaN on SiC Power Amplifier

The QPA2513 is a 2-stage S-Band internally matched GaN Power Amplifier Module. The QPA2513 operates at pulsed RF CW in frequency range 3.1 -3.5 GHz providing typically 51dBm of saturated output power with 30dB of large-signal gain and 62% of power added efficiency. The QPA2513 is matched to 50 Ohms with integrated bias circuits and DC blocking capacitor at input port. The QPA2513 in a SMD package that provides good thermal properties and ideal for use in both commercial and military radar systems.
 
Lead free and RoHS compliant.

Evaluation boards are available upon request.

 

Discontinued
i
End of Life announced September 13, 2023 (PCN 23-0137).
Last Time Buy: March 29, 2024
Contact your local sales representative for assistance.
Product Data SheetRev C – 05/19/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Operating Frequency Range: 3.1 - 3.5 GHz
  • Saturated Output Power PSAT: 51dBm
  • Power Added Efficiency at PSAT: 62%
  • Large Signal Gain at PSAT: 30.4 dB
  • Bias: VDS1,2=+50V, IDQ1=36mA, IDQ2=192mA
  • Package Type: SMD
  • Package Dimensions: 25.0 x 12.5 x 3.488 mm

Typical Applications

  • Military Radar
  • Commercial Radar

Parameters

Frequency Min (GHz)
3.1
Frequency Max (GHz)
3.5
Psat (dBm)
51
Gain (dB)
30.4
PAE (%)
62
Vd (V)
50
Package Type
SMD
Package Size (mm)
25.0 x 12.5 x 3.488
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev C – 05/19/2021
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks