/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA2576N

QPA2576N

2.5 - 6.0 GHz, 40 Watt GaN Power Amplifier

Qorvo's QPA2576N is a  wideband power amplifier fabricated on Qorvo's proven 0.25 um GaN on SiC production technology.  Operating from 2.5 - 6 GHz, the QPA2576N achieves 40 W of saturated output power, greater than 36% power-added efficiency and 29 dB small signal gain.

For ideal thermal management and handling, the QPA2576N is offered in a CuW – based flanged packaged and can operate in both CW and pulsed modes.

Both RF ports are fully matched to 50 ohm, the QPA2576N is ideally suited to support a variety of commercial and defense related applications.

Lead-free and RoHS compliant

Evaluation Boards are available up on request.

Discontinued
i
End of Life announced August 11, 2021 (PCN 21-0165).
Last Time Buy: February 23, 2022
Recommended replacement for new designs: TGA2576-2-FL
Contact your local sales representative for assistance.
Product Data SheetRev B – 09/2018
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • Frequency Range: 2.5 - 6 GHz
  • PSAT: 46.5 dBm (PIN = 26 dBm, CW)
  • PAE: 36% (PIN = 26 dBm, CW)
  • Small Signal Gain: 29 dB
  • Bias: VD = 30 V, IDQ = 1.55 A, VG = -2.5 V Typical
  • Dimensions: 11.4 x 17.3 x 3.0 mm

Typical Applications

  • Communications
  • Electronic Warfare
  • Test Instrumentation
  • EMC Amplifier

Parameters

Frequency Min (GHz)
2.5
Frequency Max (GHz)
6
Psat (dBm)
46
Gain (dB)
29
PAE (%)
36
Vd (V)
30
Package Type
10-lead FL style
Package Size (mm)
11.4 x 17.3 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev B – 09/2018
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (30 V @ 1550 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA2576N

QPA2576N

2.5 - 6.0 GHz, 40 Watt GaN Power Amplifier

Qorvo's QPA2576N is a  wideband power amplifier fabricated on Qorvo's proven 0.25 um GaN on SiC production technology.  Operating from 2.5 - 6 GHz, the QPA2576N achieves 40 W of saturated output power, greater than 36% power-added efficiency and 29 dB small signal gain.

For ideal thermal management and handling, the QPA2576N is offered in a CuW – based flanged packaged and can operate in both CW and pulsed modes.

Both RF ports are fully matched to 50 ohm, the QPA2576N is ideally suited to support a variety of commercial and defense related applications.

Lead-free and RoHS compliant

Evaluation Boards are available up on request.

Discontinued
i
End of Life announced August 11, 2021 (PCN 21-0165).
Last Time Buy: February 23, 2022
Recommended replacement for new designs: TGA2576-2-FL
Contact your local sales representative for assistance.
Product Data SheetRev B – 09/2018
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • Frequency Range: 2.5 - 6 GHz
  • PSAT: 46.5 dBm (PIN = 26 dBm, CW)
  • PAE: 36% (PIN = 26 dBm, CW)
  • Small Signal Gain: 29 dB
  • Bias: VD = 30 V, IDQ = 1.55 A, VG = -2.5 V Typical
  • Dimensions: 11.4 x 17.3 x 3.0 mm

Typical Applications

  • Communications
  • Electronic Warfare
  • Test Instrumentation
  • EMC Amplifier

Parameters

Frequency Min (GHz)
2.5
Frequency Max (GHz)
6
Psat (dBm)
46
Gain (dB)
29
PAE (%)
36
Vd (V)
30
Package Type
10-lead FL style
Package Size (mm)
11.4 x 17.3 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev B – 09/2018
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (30 V @ 1550 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks