/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA2640T

QPA2640T

20 - 40 GHz, 8 Watt GaN Amplifier

Qorvo's QPA2640T is a wideband power amplifier fabricated on Qorvo's QGaN15 GaN on SiC process, mounted to a high thermal conductivity tab. The QPA2640T operates from 20 to 40 GHz, providing 8 W of saturated power.  QPA2640T is 100% DC and RF tested to ensure compliance to electrical specifications.

Lead free and RoHS compliant.

 

Production
i
Product Data SheetRev A – 03/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
10
Buy Online
RFMW
2
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
10
Buy Online
RFMW
2
Buy Online

Key Features

  • Frequency Range: 20 - 40 GHz
  • PSAT: 39 dBm

Typical Applications

  • Communication Systems
  • Electronic Warfare
  • Radar
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
20
Frequency Max (GHz)
40
Psat (dBm)
39
Gain (dB)
12
PAE (%)
12
Vd (V)
18
Package Type
Die on Tab
Package Size (mm)
3.58 x 6.05 x 0.33
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev A – 03/2022
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • RF Test and Measurement Solutions

    06/16/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (18 V @ 2040 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Military Radio

Military Radio

Backhaul

Backhaul

Satellite Communications

Satellite Communications

Radar

Radar

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Signal Jammers

Signal Jammers

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA2640T

QPA2640T

20 - 40 GHz, 8 Watt GaN Amplifier

Qorvo's QPA2640T is a wideband power amplifier fabricated on Qorvo's QGaN15 GaN on SiC process, mounted to a high thermal conductivity tab. The QPA2640T operates from 20 to 40 GHz, providing 8 W of saturated power.  QPA2640T is 100% DC and RF tested to ensure compliance to electrical specifications.

Lead free and RoHS compliant.

 

Production
i
Product Data SheetRev A – 03/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
10
Buy Online
RFMW
2
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
10
Buy Online
RFMW
2
Buy Online

Key Features

  • Frequency Range: 20 - 40 GHz
  • PSAT: 39 dBm

Typical Applications

  • Communication Systems
  • Electronic Warfare
  • Radar
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
20
Frequency Max (GHz)
40
Psat (dBm)
39
Gain (dB)
12
PAE (%)
12
Vd (V)
18
Package Type
Die on Tab
Package Size (mm)
3.58 x 6.05 x 0.33
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev A – 03/2022
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • RF Test and Measurement Solutions

    06/16/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (18 V @ 2040 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Military Radio

Military Radio

Backhaul

Backhaul

Satellite Communications

Satellite Communications

Radar

Radar

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Signal Jammers

Signal Jammers

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks