/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA2933

QPA2933

2.9 - 3.3 GHz 60 Watt GaN Power Amplifier

Qorvo's QPA2933 is a packaged, high-power S-band amplifier fabricated on Qorvo's production 0.25 um GaN on SiC process (QGaN25). Covering 2.9 - 3.3 GHz, the QPA2933 provides 48.8 dBm of saturated output power and 28 dB of large-signal gain while achieving 62% power-added efficiency.

The QPA2933 is packaged in a 7 mm x 7 mm 48-pin plastic overmolded package. It can support a variety of operating conditions to best support system requirements. With good thermal properties, it can support a range of bias voltages.

The QPA2933 MMIC has DC blocking capacitors on both RF ports, which are matched to 50 ohms, and the input port is shorted to ground. The QPA2933 is ideal for military and commercial radar systems.

Lead-free and RoHS compliant.

Production
i
Product Data SheetRev D – 11/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
50
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
50
Buy Online

Key Features

  • Frequency Range: 2.9 - 3.3 GHz
  • PSAT (PIN= 27 dBm): 48.8 dBm
  • PAE (PIN= 27 dBm): 62 %
  • Power Gain (PIN= 27 dBm): 21.8 dB
  • Bias: VD = 28 V, IDQ = 680 mA
  • Package Dimensions: 7.00 x 7.00 x 0.85 mm

Typical Applications

  • Radar

Parameters

Frequency Min (GHz)
2.9
Frequency Max (GHz)
3.3
Psat (dBm)
48.8
Gain (dB)
21.8
PAE (%)
62
Vd (V)
28
Package Type
QFN
Package Size (mm)
7.00 x 7.00 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev D – 11/2025
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPA2933)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA2933

QPA2933

2.9 - 3.3 GHz 60 Watt GaN Power Amplifier

Qorvo's QPA2933 is a packaged, high-power S-band amplifier fabricated on Qorvo's production 0.25 um GaN on SiC process (QGaN25). Covering 2.9 - 3.3 GHz, the QPA2933 provides 48.8 dBm of saturated output power and 28 dB of large-signal gain while achieving 62% power-added efficiency.

The QPA2933 is packaged in a 7 mm x 7 mm 48-pin plastic overmolded package. It can support a variety of operating conditions to best support system requirements. With good thermal properties, it can support a range of bias voltages.

The QPA2933 MMIC has DC blocking capacitors on both RF ports, which are matched to 50 ohms, and the input port is shorted to ground. The QPA2933 is ideal for military and commercial radar systems.

Lead-free and RoHS compliant.

Production
i
Product Data SheetRev D – 11/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
50
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
50
Buy Online

Key Features

  • Frequency Range: 2.9 - 3.3 GHz
  • PSAT (PIN= 27 dBm): 48.8 dBm
  • PAE (PIN= 27 dBm): 62 %
  • Power Gain (PIN= 27 dBm): 21.8 dB
  • Bias: VD = 28 V, IDQ = 680 mA
  • Package Dimensions: 7.00 x 7.00 x 0.85 mm

Typical Applications

  • Radar

Parameters

Frequency Min (GHz)
2.9
Frequency Max (GHz)
3.3
Psat (dBm)
48.8
Gain (dB)
21.8
PAE (%)
62
Vd (V)
28
Package Type
QFN
Package Size (mm)
7.00 x 7.00 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev D – 11/2025
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPA2933)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks