/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA2962

QPA2962

2 - 20 GHz 10 Watt GaN Amplifier

Qorvo's QPA2962 is a wideband power amplifier fabricated on Qorvo's QGaN15 GaN on SiC process. The QPA2962 operates from 2 to 20 GHz, providing 10 W of saturated power with 13 dB large signal gain and 22 % power-added efficiency at 22 V drain bias. RF ports are matched to 50 Ω,  including integrated DC blocking capacitors and a RF choke.  

Packaged in a 5 x 5 mm air cavity laminate package, QPA2962 provides designers with a convenient SMT compatible device that delivers a valuable combination of wideband power, gain and efficiency while reducing size and cost.  QPA2962 is ideally suited for wideband communications systems, electronic warfare, test instrumentation and radar applications across both military and commercial markets.
QPA2962 is 100% DC and RF tested on-wafer to ensure compliance to electrical specifications.

Lead free and RoHS compliant.

Production
i
Product Data SheetRev B – 06/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
52
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
52
Buy Online

Key Features

  • Frequency Range: 2 -20 GHz
  • Output Power (PIN = 27 dBm): 40 dBm
  • PAE (PIN = 27 dBm): 22 %
  • Small Signal Gain: 19 dB
  • Recommended Bias: VD = 22 V, IDQ = 1680 mA
  • Package Size: 5 x 5 x 1.455 mm

Typical Applications

  • Communication Systems
  • Electronic Warfare
  • Radar
  • Test Equipment

Parameters

Frequency Min (GHz)
2
Frequency Max (GHz)
20
Psat (dBm)
40
Gain (dB)
19
PAE (%)
22
Vd (V)
22
Package Type
QFN
Package Size (mm)
5 x 5 x 1.455
RoHS
Yes
Lead Free
Yes
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • Product Data Sheet

    Rev B – 06/2022
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • RF Test and Measurement Solutions

    06/16/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Evaluation Board Files

    Evaluation Board Files

    Evaluation Board Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Satellite Communications

Satellite Communications

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Military Radio

Military Radio

Test & Measurement Equipment

Test & Measurement Equipment

Radar

Radar

Signal Jammers

Signal Jammers

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA2962

QPA2962

2 - 20 GHz 10 Watt GaN Amplifier

Qorvo's QPA2962 is a wideband power amplifier fabricated on Qorvo's QGaN15 GaN on SiC process. The QPA2962 operates from 2 to 20 GHz, providing 10 W of saturated power with 13 dB large signal gain and 22 % power-added efficiency at 22 V drain bias. RF ports are matched to 50 Ω,  including integrated DC blocking capacitors and a RF choke.  

Packaged in a 5 x 5 mm air cavity laminate package, QPA2962 provides designers with a convenient SMT compatible device that delivers a valuable combination of wideband power, gain and efficiency while reducing size and cost.  QPA2962 is ideally suited for wideband communications systems, electronic warfare, test instrumentation and radar applications across both military and commercial markets.
QPA2962 is 100% DC and RF tested on-wafer to ensure compliance to electrical specifications.

Lead free and RoHS compliant.

Production
i
Product Data SheetRev B – 06/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
52
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
52
Buy Online

Key Features

  • Frequency Range: 2 -20 GHz
  • Output Power (PIN = 27 dBm): 40 dBm
  • PAE (PIN = 27 dBm): 22 %
  • Small Signal Gain: 19 dB
  • Recommended Bias: VD = 22 V, IDQ = 1680 mA
  • Package Size: 5 x 5 x 1.455 mm

Typical Applications

  • Communication Systems
  • Electronic Warfare
  • Radar
  • Test Equipment

Parameters

Frequency Min (GHz)
2
Frequency Max (GHz)
20
Psat (dBm)
40
Gain (dB)
19
PAE (%)
22
Vd (V)
22
Package Type
QFN
Package Size (mm)
5 x 5 x 1.455
RoHS
Yes
Lead Free
Yes
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • Product Data Sheet

    Rev B – 06/2022
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • RF Test and Measurement Solutions

    06/16/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Evaluation Board Files

    Evaluation Board Files

    Evaluation Board Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Satellite Communications

Satellite Communications

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Military Radio

Military Radio

Test & Measurement Equipment

Test & Measurement Equipment

Radar

Radar

Signal Jammers

Signal Jammers

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks