/
Products
/
Amplifiers
/
CATV Amplifiers
/
QPA3310

QPA3310

45 - 1795 MHz, 23 dB Gain, 24 V DOCSIS 4.0 Power Doubler Hybrid PA

The QPA3310 is an 11 W, Hybrid Power Doubler amplifier module. The part employs GaAs/GaN die and is operated from 45 MHz to 1795 MHz. It provides excellent linearity and superior return loss performance and optimal reliability.

Discontinued
i
End of Life announced November 24, 2025 (PCN 25-0151).
Last Time Buy: July 5, 2026
Recommended replacement for new designs: QPA3314, QPA3311
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 45 MHz to 1795 MHz Operation
  • 23 dB Gain
  • 24 V @ 480 mA

Typical Applications

  • DOCSIS 4.0 CATV Nodes
  • DOSIS 4.0 Amplifiers

Parameters

Type
Downstream
Frequency Min (MHz)
45
Frequency Max (MHz)
1,795
Gain (dB)
23
Pout (dBmV)
N/A
CSO (dBc)
N/A
CTB (dBc)
N/A
XMOD (dBc)
N/A
NF (dB)
N/A
Voltage (V)
24
Current (mA)
480
Package Type
SOT-115J
Package Size (mm)
44.5 x 13.5 x 20
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991B

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
QPA3310

QPA3310

45 - 1795 MHz, 23 dB Gain, 24 V DOCSIS 4.0 Power Doubler Hybrid PA

The QPA3310 is an 11 W, Hybrid Power Doubler amplifier module. The part employs GaAs/GaN die and is operated from 45 MHz to 1795 MHz. It provides excellent linearity and superior return loss performance and optimal reliability.

Discontinued
i
End of Life announced November 24, 2025 (PCN 25-0151).
Last Time Buy: July 5, 2026
Recommended replacement for new designs: QPA3314, QPA3311
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 45 MHz to 1795 MHz Operation
  • 23 dB Gain
  • 24 V @ 480 mA

Typical Applications

  • DOCSIS 4.0 CATV Nodes
  • DOSIS 4.0 Amplifiers

Parameters

Type
Downstream
Frequency Min (MHz)
45
Frequency Max (MHz)
1,795
Gain (dB)
23
Pout (dBmV)
N/A
CSO (dBc)
N/A
CTB (dBc)
N/A
XMOD (dBc)
N/A
NF (dB)
N/A
Voltage (V)
24
Current (mA)
480
Package Type
SOT-115J
Package Size (mm)
44.5 x 13.5 x 20
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991B

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks