/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
QPA4363C

QPA4363C

50 - 4000 MHz Cascadable SiGe MMIC Amplifier

The QPA4363C is a high performance SiGe MMIC amplifier utilizing a Darlington configuration with a patented active bias network. The active bias network provides stable current over temperature and process Beta variations. Designed to run directly from a 3V supply, the QPA4363C does not require a dropping resistor as compared to typical Darlington amplifiers. The QPA4363C is designed for high linearity 3V gain block applications that require small size and minimal external components. It is internally matched to 50 ohm.

Discontinued
i
End of Life announced May 31, 2023 (PCN 23-0087).
Last Time Buy: December 12, 2023
Recommended replacement for new designs: QPA4563C
Contact your local sales representative for assistance.
Product Data Sheet08/25/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 50 to 4000 MHz operation
  • Single fixed 3V supply
  • Patented self-bias circuitry
  • 13.6 dB gain at 1950 MHz
  • +26.5 dBm OIP3 at 1950 MHz
  • Cascadable 50 ohm
  • Low thermal resistance package

Typical Applications

  • Instrumentation
  • Repeaters
  • Boosters
  • PA Driver Amplifier
  • Cellular, PCS, GSM, UMTS
  • IF Amplifier
  • Wireless Data, Satellite

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
4,000
Gain (dB)
13.6
OIP3 (dBm)
26.5
Voltage (V)
3
Current (mA)
55
Package Type
SOT-363
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    08/25/2016
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
QPA4363C

QPA4363C

50 - 4000 MHz Cascadable SiGe MMIC Amplifier

The QPA4363C is a high performance SiGe MMIC amplifier utilizing a Darlington configuration with a patented active bias network. The active bias network provides stable current over temperature and process Beta variations. Designed to run directly from a 3V supply, the QPA4363C does not require a dropping resistor as compared to typical Darlington amplifiers. The QPA4363C is designed for high linearity 3V gain block applications that require small size and minimal external components. It is internally matched to 50 ohm.

Discontinued
i
End of Life announced May 31, 2023 (PCN 23-0087).
Last Time Buy: December 12, 2023
Recommended replacement for new designs: QPA4563C
Contact your local sales representative for assistance.
Product Data Sheet08/25/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 50 to 4000 MHz operation
  • Single fixed 3V supply
  • Patented self-bias circuitry
  • 13.6 dB gain at 1950 MHz
  • +26.5 dBm OIP3 at 1950 MHz
  • Cascadable 50 ohm
  • Low thermal resistance package

Typical Applications

  • Instrumentation
  • Repeaters
  • Boosters
  • PA Driver Amplifier
  • Cellular, PCS, GSM, UMTS
  • IF Amplifier
  • Wireless Data, Satellite

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
4,000
Gain (dB)
13.6
OIP3 (dBm)
26.5
Voltage (V)
3
Current (mA)
55
Package Type
SOT-363
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    08/25/2016
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks