/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA4446D

QPA4446D

37.5 - 42.5 GHz 4 Watt GaN Amplifier

Qorvo's QPA4446D is a high power MMIC amplifier fabricated on Qorvo's production 0.15 um GaN on SiC process (QGaN15).  It is targeted to the 37.5 - 42.5 GHz Satcom Q-V band.  QPA4446D achieves 2 W linear power with 25 dBc third order intermodulation distortion products, and 18 dB small signal gain.  It provides 4 W of saturated output power while achieving 25% power-added efficiency.  

To simplify system integration, the QPA4446D is fully matched to 50 ohms with integrated DC blocking caps on both I/O ports.  Its RF input port is DC coupled to ground for optimum ESD performance.

The QPA4446D is ideal for supporting communications and radar applications in both commercial and military markets.

The QPA4446D is 100% DC and RF tested on-wafer to ensure compliance to electrical specifications.

Lead-free and RoHS compliant.

Production
i
Product Data SheetRev B – 01/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
15
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
15
Buy Online

Key Features

  • Frequency Range: 37.5 - 42.5 GHz
  • PSAT (PIN = 22 dBm): 36 dBm
  • PAE( PIN = 22 dBm): 25%
  • IMD3 (POUT/TONE = 30 dBm): -25 dBc
  • Small Signal Gain: 18 dB
  • Bias: VD = 24 V, IDQ = 70 mA, VG = -2.3 V typical range
  • Dimensions: 3.26 x 1.49 x 0.05 mm

Parameters

Frequency Min (GHz)
37.5
Frequency Max (GHz)
42.5
Psat (dBm)
36
Gain (dB)
18, S21
PAE (%)
25
Vd (V)
24
Package Type
Die
Package Size (mm)
3.26 x 1.49 x 0.5
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev B – 01/2022
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (24 V @ 70 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Satellite Communications

Satellite Communications

Military Radio

Military Radio

Backhaul

Backhaul

Small Cell Base Stations

Small Cell Base Stations

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA4446D

QPA4446D

37.5 - 42.5 GHz 4 Watt GaN Amplifier

Qorvo's QPA4446D is a high power MMIC amplifier fabricated on Qorvo's production 0.15 um GaN on SiC process (QGaN15).  It is targeted to the 37.5 - 42.5 GHz Satcom Q-V band.  QPA4446D achieves 2 W linear power with 25 dBc third order intermodulation distortion products, and 18 dB small signal gain.  It provides 4 W of saturated output power while achieving 25% power-added efficiency.  

To simplify system integration, the QPA4446D is fully matched to 50 ohms with integrated DC blocking caps on both I/O ports.  Its RF input port is DC coupled to ground for optimum ESD performance.

The QPA4446D is ideal for supporting communications and radar applications in both commercial and military markets.

The QPA4446D is 100% DC and RF tested on-wafer to ensure compliance to electrical specifications.

Lead-free and RoHS compliant.

Production
i
Product Data SheetRev B – 01/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
15
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
15
Buy Online

Key Features

  • Frequency Range: 37.5 - 42.5 GHz
  • PSAT (PIN = 22 dBm): 36 dBm
  • PAE( PIN = 22 dBm): 25%
  • IMD3 (POUT/TONE = 30 dBm): -25 dBc
  • Small Signal Gain: 18 dB
  • Bias: VD = 24 V, IDQ = 70 mA, VG = -2.3 V typical range
  • Dimensions: 3.26 x 1.49 x 0.05 mm

Parameters

Frequency Min (GHz)
37.5
Frequency Max (GHz)
42.5
Psat (dBm)
36
Gain (dB)
18, S21
PAE (%)
25
Vd (V)
24
Package Type
Die
Package Size (mm)
3.26 x 1.49 x 0.5
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev B – 01/2022
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (24 V @ 70 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Satellite Communications

Satellite Communications

Military Radio

Military Radio

Backhaul

Backhaul

Small Cell Base Stations

Small Cell Base Stations

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks