/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
QPA9121

QPA9121

2.3 - 5.0 GHz High Gain, 0.5 Watt Driver Amplifier

The QPA9121 is a wideband, high gain, and high peak power driver amplifier. With Qorvo's GaAs HBT process, this amplifier provides 27dBm P3dB with 28dB gain at 2.6GHz. With a quiescent current of 95mA the part is well suited as a driver in a Tx path DPD loop, for mMIMO applications.

The QPA9121 is internally match to 50Ω over the entire operating frequency band of 2.3-5.0 GHz and incorporates a shut-down function through the VPD pin. The amplifier has been proven to provide excellent DPD correction with 5G signals as wide as 160MHz.

The QPA9121 is housed in a 16-pin 3.0 X 3.0 mm SMT package and is footprint and pin-compatible to QPA9120.
 

Production
i
Product Data Sheet09/18/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
191
Buy Online
RFMW
7,554
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
191
Buy Online
RFMW
7,554
Buy Online

Key Features

  • 2.3 – 5.0 GHz Operational Frequency
  • 50Ω Matched RF Input and Output
  • +27 dBm P3dB
  • 28 dB Gain at 2.6 GHz
  • +5 V Single Supply, ICC 95 mA
  • DC Power Shutdown Feature

Typical Applications

  • 5G mMIMO
  • Mobile Infrastructure
  • General Purpose Wireless
  • TDD / FDD System

Parameters

Frequency Min (MHz)
2,300
Frequency Max (MHz)
5,000
OP1dB (dBm)
25.5
Small Signal Gain (dB)
28
OIP3 (dBm)
32
Voltage (V)
5
Current (mA)
95
Package Type
SMT Laminate
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
8 results found
All (8)= Featured
= Featured
  • Product Data Sheet

    09/18/2025
    Data Sheet
  • QPA9121 - 1.805GHz-1.86GHz Reference Design

    Application Note
  • QPA9121 - 1.8GHz-2.2GHz Reference Design

    Rev A
    Application Note
  • QPA9121 - 1.9GHz-2.0GHz Reference Design

    Rev A
    Application Note
  • QPA9121 - 2.1GHz-2.2GHz Reference Design

    Rev A
    Application Note
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • High Performance Solutions for RF Front-Ends

    05/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPA9121)

    S-Parameters
Results per page
10

Related Solutions

Wireless Access Points

Wireless Access Points

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Macro Cell Base Stations

Macro Cell Base Stations

Smart Meters

Smart Meters

Test & Measurement Equipment

Test & Measurement Equipment

Industrial Transport

Industrial Transport

Backhaul

Backhaul

Science & Medical Equipment

Science & Medical Equipment

Small Cell Base Stations

Small Cell Base Stations

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
QPA9121

QPA9121

2.3 - 5.0 GHz High Gain, 0.5 Watt Driver Amplifier

The QPA9121 is a wideband, high gain, and high peak power driver amplifier. With Qorvo's GaAs HBT process, this amplifier provides 27dBm P3dB with 28dB gain at 2.6GHz. With a quiescent current of 95mA the part is well suited as a driver in a Tx path DPD loop, for mMIMO applications.

The QPA9121 is internally match to 50Ω over the entire operating frequency band of 2.3-5.0 GHz and incorporates a shut-down function through the VPD pin. The amplifier has been proven to provide excellent DPD correction with 5G signals as wide as 160MHz.

The QPA9121 is housed in a 16-pin 3.0 X 3.0 mm SMT package and is footprint and pin-compatible to QPA9120.
 

Production
i
Product Data Sheet09/18/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
191
Buy Online
RFMW
7,554
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
191
Buy Online
RFMW
7,554
Buy Online

Key Features

  • 2.3 – 5.0 GHz Operational Frequency
  • 50Ω Matched RF Input and Output
  • +27 dBm P3dB
  • 28 dB Gain at 2.6 GHz
  • +5 V Single Supply, ICC 95 mA
  • DC Power Shutdown Feature

Typical Applications

  • 5G mMIMO
  • Mobile Infrastructure
  • General Purpose Wireless
  • TDD / FDD System

Parameters

Frequency Min (MHz)
2,300
Frequency Max (MHz)
5,000
OP1dB (dBm)
25.5
Small Signal Gain (dB)
28
OIP3 (dBm)
32
Voltage (V)
5
Current (mA)
95
Package Type
SMT Laminate
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
8 results found
All (8)= Featured
= Featured
  • Product Data Sheet

    09/18/2025
    Data Sheet
  • QPA9121 - 1.805GHz-1.86GHz Reference Design

    Application Note
  • QPA9121 - 1.8GHz-2.2GHz Reference Design

    Rev A
    Application Note
  • QPA9121 - 1.9GHz-2.0GHz Reference Design

    Rev A
    Application Note
  • QPA9121 - 2.1GHz-2.2GHz Reference Design

    Rev A
    Application Note
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • High Performance Solutions for RF Front-Ends

    05/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPA9121)

    S-Parameters
Results per page
10

Related Solutions

Wireless Access Points

Wireless Access Points

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Macro Cell Base Stations

Macro Cell Base Stations

Smart Meters

Smart Meters

Test & Measurement Equipment

Test & Measurement Equipment

Industrial Transport

Industrial Transport

Backhaul

Backhaul

Science & Medical Equipment

Science & Medical Equipment

Small Cell Base Stations

Small Cell Base Stations

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks