/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
QPA9442

QPA9442

0.6 - 5 GHz High Linearity Pre-Driver

The QPA9442 is a wideband, high linearity driver amplifier. With optimized tuning, this device can provide up to 19 dB of gain and achieve an output P1dB of 1 W. The amplifier can provide excellent linearity performance with +46 dBm output 3rd order intercept (OIP3), making it perfectly suited for 5G base station applications.

The QPA9442 is tunable over all cellular bands in the entire operating frequency band of 0.6 - 5.0 GHz and incorporates a shut-down function through the VPD pin.

The QPA9442 is housed in a 20-pin 4.0 X 4.0 mm SMT package.

Production
i
Data sheet available upon request. Please contact a Qorvo sales representative.
Product Data Sheet03/17/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
88
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
88
Buy Online

Key Features

  • 0.6 - 5.0 GHz Operational Frequency
  • +30 dBm P1dB
  • 19 dB achievable Gain at Band 1
  • +46 dBm OIP3
  • +5 V Single Supply
  • DC Power Shutdown Feature
  • Internal RF Overdrive Protection
  • Internal DC Overvoltage Protection

Typical Applications

  • 5G mMIMO
  • Mobile Infrastructure
  • General Purpose Wireless
  • TDD / FDD System

Parameters

Frequency Min (MHz)
600
Frequency Max (MHz)
5,000
OP1dB (dBm)
30
Small Signal Gain (dB)
19
OIP3 (dBm)
46
Voltage (V)
5
Current (mA)
235
Package Type
SMT Laminate
Package Size (mm)
4.0 x 4.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
21 results found
All (21)= Featured
= Featured
  • Product Data Sheet

    03/17/2026
    Data Sheet
  • QPA9442 0.47-0.7GHz

    Rev A
    Application Note
  • QPA9442 0.66-0.82GHz Reference Design

    Rev A
    Application Note
  • QPA9442 0.694-0.960GHz Reference Design

    Rev A
    Application Note
  • QPA9442 0.86-0.96GHz Reference Design

    Application Note
  • QPA9442 0.866-0.868GHz

    Rev B
    Application Note
  • QPA9442 1.2-1.4GHz Reference Design

    Rev A
    Application Note
  • QPA9442 1.4-1.6GHz Reference Design

    Rev A
    Application Note
  • QPA9442 1.6-2.5GHz Reference Design

    Rev A
    Application Note
  • QPA9442 1.68-2.3GHz Reference Design

    Rev A
    Application Note
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPA9442)

    S-Parameters
Results per page
10

Related Solutions

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Wireless Access Points

Wireless Access Points

Small Cell Base Stations

Small Cell Base Stations

Industrial Transport

Industrial Transport

Macro Cell Base Stations

Macro Cell Base Stations

Radar

Radar

Science & Medical Equipment

Science & Medical Equipment

Backhaul

Backhaul

Smart Meters

Smart Meters

Test & Measurement Equipment

Test & Measurement Equipment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
QPA9442

QPA9442

0.6 - 5 GHz High Linearity Pre-Driver

The QPA9442 is a wideband, high linearity driver amplifier. With optimized tuning, this device can provide up to 19 dB of gain and achieve an output P1dB of 1 W. The amplifier can provide excellent linearity performance with +46 dBm output 3rd order intercept (OIP3), making it perfectly suited for 5G base station applications.

The QPA9442 is tunable over all cellular bands in the entire operating frequency band of 0.6 - 5.0 GHz and incorporates a shut-down function through the VPD pin.

The QPA9442 is housed in a 20-pin 4.0 X 4.0 mm SMT package.

Production
i
Data sheet available upon request. Please contact a Qorvo sales representative.
Product Data Sheet03/17/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
88
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
88
Buy Online

Key Features

  • 0.6 - 5.0 GHz Operational Frequency
  • +30 dBm P1dB
  • 19 dB achievable Gain at Band 1
  • +46 dBm OIP3
  • +5 V Single Supply
  • DC Power Shutdown Feature
  • Internal RF Overdrive Protection
  • Internal DC Overvoltage Protection

Typical Applications

  • 5G mMIMO
  • Mobile Infrastructure
  • General Purpose Wireless
  • TDD / FDD System

Parameters

Frequency Min (MHz)
600
Frequency Max (MHz)
5,000
OP1dB (dBm)
30
Small Signal Gain (dB)
19
OIP3 (dBm)
46
Voltage (V)
5
Current (mA)
235
Package Type
SMT Laminate
Package Size (mm)
4.0 x 4.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
21 results found
All (21)= Featured
= Featured
  • Product Data Sheet

    03/17/2026
    Data Sheet
  • QPA9442 0.47-0.7GHz

    Rev A
    Application Note
  • QPA9442 0.66-0.82GHz Reference Design

    Rev A
    Application Note
  • QPA9442 0.694-0.960GHz Reference Design

    Rev A
    Application Note
  • QPA9442 0.86-0.96GHz Reference Design

    Application Note
  • QPA9442 0.866-0.868GHz

    Rev B
    Application Note
  • QPA9442 1.2-1.4GHz Reference Design

    Rev A
    Application Note
  • QPA9442 1.4-1.6GHz Reference Design

    Rev A
    Application Note
  • QPA9442 1.6-2.5GHz Reference Design

    Rev A
    Application Note
  • QPA9442 1.68-2.3GHz Reference Design

    Rev A
    Application Note
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPA9442)

    S-Parameters
Results per page
10

Related Solutions

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Wireless Access Points

Wireless Access Points

Small Cell Base Stations

Small Cell Base Stations

Industrial Transport

Industrial Transport

Macro Cell Base Stations

Macro Cell Base Stations

Radar

Radar

Science & Medical Equipment

Science & Medical Equipment

Backhaul

Backhaul

Smart Meters

Smart Meters

Test & Measurement Equipment

Test & Measurement Equipment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks