/
Products
/
Control Products
/
Phase Shifters
/
QPC1000

QPC1000

29 - 31 GHz Phase Shifter with Integrated SPDT Switch

Qorvo's QPC1000 integrates a 5-bit digital phase shifter and a SPDT switch inside a small 6x5mm surface mount package. Individually, the Qorvo products include the TGP2100 phase shifter and the TGS4302 SPDT switch. Together, they support 360° of phase coverage over 29-31GHz, with a RMS phase error of 5° and 9dB of insertion loss.

With a small footprint, good phase resolution and ability to switch between transmit and receive paths, the QPC1000 gives the system designer a small, highly functional block that is easily integrated into a higher level assembly.

The QPC1000 is matched to 50 ohm with DC blocking capacitors on all RF ports. Its functionality makes it an ideal choice for ka-band, phased-array communication systems.

Lead-free and RoHS compliant.

Evaluation boards are available upon request.

Discontinued
i
End of Life announced September 6, 2019 (PCN 19-0162).
Last Time Buy: March 16, 2020
Contact your local sales representative for assistance.
Product Data SheetRev B – 04/24/2017
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 29–31 GHz
  • 5-Bit digital phase shifter and SPDT switch
  • 360° Coverage, LSB = 11.25°, MSB = 180°
  • RMS phase error, cardinal states: 5°
  • RMS amplitude error, cardinal states: 0.7 dB
  • Insertion Loss: 9 dB
  • Isolation: 30 dB
  • Input Return Loss: 10 dB
  • Output Return Loss: 15 dB
  • Input Power Handling: 20 dBm
  • Voltages: VS = 5 V, VBIT = 0/+5 V, VCTRL = ± 5 V
  • Package Dimensions: 6 x 5 x 1.72 mm

Typical Applications

  • Ka Band Satellite Communications (Satcom)

Parameters

Type
Digital
Frequency Min (GHz)
29
Frequency Max (GHz)
31
Insertion Loss (dB)
9
RMS Amplitude Error (dB)
0.7
RMS Phase Error (degrees)
5
Bits
5
Control Voltage (V)
+/-5
Package Type
SMP
Package Size (mm)
6 x 5 x 1.72
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev B – 04/24/2017
    Data Sheet
  • Defining What's Possible: The Path to 5G

    07/19/2019
    Brochure
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Evaluation Board Files

    DXF File

    Evaluation Board Files
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Control Products
/
Phase Shifters
/
QPC1000

QPC1000

29 - 31 GHz Phase Shifter with Integrated SPDT Switch

Qorvo's QPC1000 integrates a 5-bit digital phase shifter and a SPDT switch inside a small 6x5mm surface mount package. Individually, the Qorvo products include the TGP2100 phase shifter and the TGS4302 SPDT switch. Together, they support 360° of phase coverage over 29-31GHz, with a RMS phase error of 5° and 9dB of insertion loss.

With a small footprint, good phase resolution and ability to switch between transmit and receive paths, the QPC1000 gives the system designer a small, highly functional block that is easily integrated into a higher level assembly.

The QPC1000 is matched to 50 ohm with DC blocking capacitors on all RF ports. Its functionality makes it an ideal choice for ka-band, phased-array communication systems.

Lead-free and RoHS compliant.

Evaluation boards are available upon request.

Discontinued
i
End of Life announced September 6, 2019 (PCN 19-0162).
Last Time Buy: March 16, 2020
Contact your local sales representative for assistance.
Product Data SheetRev B – 04/24/2017
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 29–31 GHz
  • 5-Bit digital phase shifter and SPDT switch
  • 360° Coverage, LSB = 11.25°, MSB = 180°
  • RMS phase error, cardinal states: 5°
  • RMS amplitude error, cardinal states: 0.7 dB
  • Insertion Loss: 9 dB
  • Isolation: 30 dB
  • Input Return Loss: 10 dB
  • Output Return Loss: 15 dB
  • Input Power Handling: 20 dBm
  • Voltages: VS = 5 V, VBIT = 0/+5 V, VCTRL = ± 5 V
  • Package Dimensions: 6 x 5 x 1.72 mm

Typical Applications

  • Ka Band Satellite Communications (Satcom)

Parameters

Type
Digital
Frequency Min (GHz)
29
Frequency Max (GHz)
31
Insertion Loss (dB)
9
RMS Amplitude Error (dB)
0.7
RMS Phase Error (degrees)
5
Bits
5
Control Voltage (V)
+/-5
Package Type
SMP
Package Size (mm)
6 x 5 x 1.72
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev B – 04/24/2017
    Data Sheet
  • Defining What's Possible: The Path to 5G

    07/19/2019
    Brochure
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Evaluation Board Files

    DXF File

    Evaluation Board Files
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks