/
Products
/
Switches
/
RF Switches
/
QPC1005

QPC1005

0.15 - 2.8 GHz, 50 Watt, High Power GaN SPDT Switch

Qorvo's QPC1005 is a Single-Pole, Double–Throw (SPDT) switch fabricated on Qorvo's QGaN25 0.25um GaN on SiC production process.

Operating from 0.15 to 2.8 GHz, the QPC1005 typically supports 50 W input power handling at control voltages of 0/-40 V for both CW and pulsed RF operations. This switch maintains low insertion loss less than 0.7 dB and greater than 30 dB isolation, making it ideal for high power switching applications across both defense and commercial platforms.

QPC1005 is offered in a 4 x 4 mm plastic overmolded QFN package.

Lead-free and RoHS compliant.

Evaluation Boards are available upon request.

Last Time Buy
i

End of Life announced September 25, 2026 (PCN 26-0136).
Last Time Buy: February 28, 2027
Contact your local sales representative for assistance.

Product Data SheetRev D – 07/15/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • SPDT
  • Frequency Range: 0.15 to 2.8 GHz
  • Input Power: 50 W
  • Insertion Loss: <0.7 dB
  • Isolation: >30 dB Typical
  • Switching Speed: 30 ns
  • Control Voltages: 0 V/-40 V
  • Redundant Control Lines
  • Dimensions: 4.0 x 4.0 x 0.85 mm

Typical Applications

  • Commercial and Military Radar
  • Communications
  • Electronic Warfare
  • General Purpose
  • Test Instrumentation

Parameters

Switch Type
SPDT
Absorptive/Reflective
Reflective
Frequency Min (MHz)
150
Frequency Max (MHz)
2,800
Insertion Loss (dB)
< 0.7
Isolation (dB)
> 30
Switching Speed (ns)
30
IIP3 (dBm)
N/A
IP0.1dB (dBm)
47
Voltage (V)
0V / -40V
Current (mA)
< 3 mA
Package Type
QFN
Package Size (mm)
4.0 x 4.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev D – 07/15/2019
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Radar

Radar

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Military Radio

Military Radio

Backhaul

Backhaul

Digital Receivers

Digital Receivers

Signal Jammers

Signal Jammers

Test & Measurement Equipment

Test & Measurement Equipment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
QPC1005

QPC1005

0.15 - 2.8 GHz, 50 Watt, High Power GaN SPDT Switch

Qorvo's QPC1005 is a Single-Pole, Double–Throw (SPDT) switch fabricated on Qorvo's QGaN25 0.25um GaN on SiC production process.

Operating from 0.15 to 2.8 GHz, the QPC1005 typically supports 50 W input power handling at control voltages of 0/-40 V for both CW and pulsed RF operations. This switch maintains low insertion loss less than 0.7 dB and greater than 30 dB isolation, making it ideal for high power switching applications across both defense and commercial platforms.

QPC1005 is offered in a 4 x 4 mm plastic overmolded QFN package.

Lead-free and RoHS compliant.

Evaluation Boards are available upon request.

Last Time Buy
i

End of Life announced September 25, 2026 (PCN 26-0136).
Last Time Buy: February 28, 2027
Contact your local sales representative for assistance.

Product Data SheetRev D – 07/15/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • SPDT
  • Frequency Range: 0.15 to 2.8 GHz
  • Input Power: 50 W
  • Insertion Loss: <0.7 dB
  • Isolation: >30 dB Typical
  • Switching Speed: 30 ns
  • Control Voltages: 0 V/-40 V
  • Redundant Control Lines
  • Dimensions: 4.0 x 4.0 x 0.85 mm

Typical Applications

  • Commercial and Military Radar
  • Communications
  • Electronic Warfare
  • General Purpose
  • Test Instrumentation

Parameters

Switch Type
SPDT
Absorptive/Reflective
Reflective
Frequency Min (MHz)
150
Frequency Max (MHz)
2,800
Insertion Loss (dB)
< 0.7
Isolation (dB)
> 30
Switching Speed (ns)
30
IIP3 (dBm)
N/A
IP0.1dB (dBm)
47
Voltage (V)
0V / -40V
Current (mA)
< 3 mA
Package Type
QFN
Package Size (mm)
4.0 x 4.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev D – 07/15/2019
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Radar

Radar

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Military Radio

Military Radio

Backhaul

Backhaul

Digital Receivers

Digital Receivers

Signal Jammers

Signal Jammers

Test & Measurement Equipment

Test & Measurement Equipment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks