/
Products
/
Switches
/
Antenna Switch Modules
/
QPC1220Q

QPC1220Q

Broadband High Linearity DP4T Routing Switch

The QPC1220Q is a low loss, high linearity dual-pole four-throw addressable switch with performance optimized for transfer routing applications. The QPC1220Q integrates a serial control system compatible with the RFFE standard. The select lines (SID) provide USID addressability and up to two placements of the QPC1220Q on the same design.

Production
i
Product Data SheetRev G
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
100
Buy Online
RFMW
100
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
100
Buy Online
RFMW
100
Buy Online

Key Features

  • Frequency Range: 617 - 6000 MHz
  • Hot switching: 34 dBm @ 1.1 VSWR, 50% DC
  • Low insertion loss: 0.42 @ 960 MHz

Typical Applications

  • Automotive Telematics
  • Automotive Antenna Routing
  • Automotive 5G routing
  • Automotive NAD (Network Attach Device) 5G and LTE Applications

Parameters

Switch Type
DP4T
Standards / Bands
LTE, 5G
Frequency Min (MHz)
617
Frequency Max (MHz)
6,000
Insertion Loss (dB)
0.42 @ 960 MHz
Isolation (dB)
42.9 @ 960 MHz
IIP3 (dBm)
N/A
IP1dB (dBm)
N/A
Rx Ports (#)
N/A
Tx Ports (#)
N/A
Voltage (V)
1.8
Current (mA)
0.36
Package Type
16 Pin LGA Module
Package Size (mm)
2.0 x 2.0 x 0.52
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev G
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    Rev A
    S-Parameters
Results per page
10

Related Solutions

Telematics

Telematics

eCall

eCall

Infotainment

Infotainment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
Antenna Switch Modules
/
QPC1220Q

QPC1220Q

Broadband High Linearity DP4T Routing Switch

The QPC1220Q is a low loss, high linearity dual-pole four-throw addressable switch with performance optimized for transfer routing applications. The QPC1220Q integrates a serial control system compatible with the RFFE standard. The select lines (SID) provide USID addressability and up to two placements of the QPC1220Q on the same design.

Production
i
Product Data SheetRev G
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
100
Buy Online
RFMW
100
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
100
Buy Online
RFMW
100
Buy Online

Key Features

  • Frequency Range: 617 - 6000 MHz
  • Hot switching: 34 dBm @ 1.1 VSWR, 50% DC
  • Low insertion loss: 0.42 @ 960 MHz

Typical Applications

  • Automotive Telematics
  • Automotive Antenna Routing
  • Automotive 5G routing
  • Automotive NAD (Network Attach Device) 5G and LTE Applications

Parameters

Switch Type
DP4T
Standards / Bands
LTE, 5G
Frequency Min (MHz)
617
Frequency Max (MHz)
6,000
Insertion Loss (dB)
0.42 @ 960 MHz
Isolation (dB)
42.9 @ 960 MHz
IIP3 (dBm)
N/A
IP1dB (dBm)
N/A
Rx Ports (#)
N/A
Tx Ports (#)
N/A
Voltage (V)
1.8
Current (mA)
0.36
Package Type
16 Pin LGA Module
Package Size (mm)
2.0 x 2.0 x 0.52
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev G
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    Rev A
    S-Parameters
Results per page
10

Related Solutions

Telematics

Telematics

eCall

eCall

Infotainment

Infotainment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks