/
Products
/
Switches
/
Antenna Switch Modules
/
QPC1251Q

QPC1251Q

Automotive eCall Antenna Routing Switch

The QPC1251Q is a low loss, high linearity antenna routing switch that is designed to enable Emergency Calling (e-Call) functionality in the telematics control unit (TCU). In the case of an emergency situation where antennas may become damaged or covered, the QPC1251Q allows a primary cellular link to be switched to other antennas in the automobile to establish emergency communication. The control interface for the QPC1251Q is an RFFE serial control system that is compliant with the V2.1 MIPI standard.

See data sheet for additional details.

Production
i
Preliminary Product Data SheetRev B
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Qualified to AEC-Q100 Grade 2 (target)
  • Excellent insertion loss and Isolation performance
  • High linearity
  • RFFE V2.1 control interface
  • Broadband performance suitable for multiple air Interfaces including 5G applications up to 6 GHz
  • Very low current consumption
  • DC blocking capacitors not required in typical application
  • Single Vio supply
  • Hot Switching Input power up to +34 dBm

Typical Applications

  • eCall antenna routing

Parameters

Standards / Bands
e-Call, 5G
Frequency Min (MHz)
617
Frequency Max (MHz)
6,000
Insertion Loss (dB)
0.65 @ 960 MHz
Isolation (dB)
45 @ 960 MHz
IIP3 (dBm)
N/A
IP1dB (dBm)
N/A
Rx Ports (#)
N/A
Tx Ports (#)
N/A
Voltage (V)
2.2
Current (mA)
0.025
Package Type
32 Pin Module
Package Size (mm)
4.0 x 6.0 x 0.58
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Preliminary Product Data Sheet

    Rev B
    Data Sheet
  • Qorvo Automotive Solutions Product Portfolio

    01/21/2021
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Telematics

Telematics

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
Antenna Switch Modules
/
QPC1251Q

QPC1251Q

Automotive eCall Antenna Routing Switch

The QPC1251Q is a low loss, high linearity antenna routing switch that is designed to enable Emergency Calling (e-Call) functionality in the telematics control unit (TCU). In the case of an emergency situation where antennas may become damaged or covered, the QPC1251Q allows a primary cellular link to be switched to other antennas in the automobile to establish emergency communication. The control interface for the QPC1251Q is an RFFE serial control system that is compliant with the V2.1 MIPI standard.

See data sheet for additional details.

Production
i
Preliminary Product Data SheetRev B
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Qualified to AEC-Q100 Grade 2 (target)
  • Excellent insertion loss and Isolation performance
  • High linearity
  • RFFE V2.1 control interface
  • Broadband performance suitable for multiple air Interfaces including 5G applications up to 6 GHz
  • Very low current consumption
  • DC blocking capacitors not required in typical application
  • Single Vio supply
  • Hot Switching Input power up to +34 dBm

Typical Applications

  • eCall antenna routing

Parameters

Standards / Bands
e-Call, 5G
Frequency Min (MHz)
617
Frequency Max (MHz)
6,000
Insertion Loss (dB)
0.65 @ 960 MHz
Isolation (dB)
45 @ 960 MHz
IIP3 (dBm)
N/A
IP1dB (dBm)
N/A
Rx Ports (#)
N/A
Tx Ports (#)
N/A
Voltage (V)
2.2
Current (mA)
0.025
Package Type
32 Pin Module
Package Size (mm)
4.0 x 6.0 x 0.58
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Preliminary Product Data Sheet

    Rev B
    Data Sheet
  • Qorvo Automotive Solutions Product Portfolio

    01/21/2021
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Telematics

Telematics

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks