/
Products
/
Control Products
/
Phase Shifters
/
QPC2110

QPC2110

8 - 11.5 GHz X-Band SOI 6-bit Phase Shifter

The Qorvo QPC2110 is a packaged SOI 6-bit phase shifter.  It operates over 8 – 11.5 GHz while providing 360° of phase coverage with a LSB of 5.625.  The QPC2110 offers an exceptional RMS phase error of <3 degrees and amplitude error of <0.4 dB over most of the operational band.  With other equally impressive small signal and linearity characteristics, the QPC2110 delivers superior performance for your X-band phased array applications.

Housed in a small 2 x 2 mm plastic overmold QFN package, DC blocked on both ports with bi-directional operation and the use of positive only control logic, the QPC2110 supports ease of use for simple system integration.  Low DC power consumption also provides the system designer more flexibility in the overall power management of the system.

 

Preview
i
Product Data SheetRev B – 01/29/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
50
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
50
Buy Online

Key Features

  • Frequency Range: 8 to 11.5 GHz
  • SOI 6-bit Phase Shifter
  • Bi-Directional
  • 360deg Coverage, LSB = 5.625deg
  • 360deg Coverage, LSB = 5.625deg
  • RMS Phase Error: < 3deg
  • RMS Amplitude Error: < 0.4dB
  • Input P1dB: >30dBm
  • Input IP3: > 40dBm
  • Switching Speed: < 91ns
  • Control Voltage: 0/+3.3V
  • QFN Package Dimensions: 2.0 x 2.0 x 0.94 mm

Typical Applications

  • X-band Radar
  • Communications

Parameters

Type
Digital
Frequency Min (GHz)
8
Frequency Max (GHz)
11.5
Insertion Loss (dB)
5.5
RMS Amplitude Error (dB)
< 0.4
RMS Phase Error (degrees)
< 3
Bits
6
Control Voltage (V)
0, 3.3
Package Type
QFN
Package Size (mm)
2 x 2
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev B – 01/29/2024
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • X-Band AESA Radar Solutions Guide

    03/2026
    Solutions Guide
Results per page
10

Related Solutions

Military Radio

Military Radio

Satellite Communications

Satellite Communications

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Control Products
/
Phase Shifters
/
QPC2110

QPC2110

8 - 11.5 GHz X-Band SOI 6-bit Phase Shifter

The Qorvo QPC2110 is a packaged SOI 6-bit phase shifter.  It operates over 8 – 11.5 GHz while providing 360° of phase coverage with a LSB of 5.625.  The QPC2110 offers an exceptional RMS phase error of <3 degrees and amplitude error of <0.4 dB over most of the operational band.  With other equally impressive small signal and linearity characteristics, the QPC2110 delivers superior performance for your X-band phased array applications.

Housed in a small 2 x 2 mm plastic overmold QFN package, DC blocked on both ports with bi-directional operation and the use of positive only control logic, the QPC2110 supports ease of use for simple system integration.  Low DC power consumption also provides the system designer more flexibility in the overall power management of the system.

 

Preview
i
Product Data SheetRev B – 01/29/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
50
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
50
Buy Online

Key Features

  • Frequency Range: 8 to 11.5 GHz
  • SOI 6-bit Phase Shifter
  • Bi-Directional
  • 360deg Coverage, LSB = 5.625deg
  • 360deg Coverage, LSB = 5.625deg
  • RMS Phase Error: < 3deg
  • RMS Amplitude Error: < 0.4dB
  • Input P1dB: >30dBm
  • Input IP3: > 40dBm
  • Switching Speed: < 91ns
  • Control Voltage: 0/+3.3V
  • QFN Package Dimensions: 2.0 x 2.0 x 0.94 mm

Typical Applications

  • X-band Radar
  • Communications

Parameters

Type
Digital
Frequency Min (GHz)
8
Frequency Max (GHz)
11.5
Insertion Loss (dB)
5.5
RMS Amplitude Error (dB)
< 0.4
RMS Phase Error (degrees)
< 3
Bits
6
Control Voltage (V)
0, 3.3
Package Type
QFN
Package Size (mm)
2 x 2
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev B – 01/29/2024
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • X-Band AESA Radar Solutions Guide

    03/2026
    Solutions Guide
Results per page
10

Related Solutions

Military Radio

Military Radio

Satellite Communications

Satellite Communications

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks