/
Products
/
Switches
/
RF Switches
/
QPC2511

QPC2511

2 - 11 GHz 30 Watt GaN SP3T Switch

The throws are specifically designed for high frequency and RF power (30W) S and X band transmission linear power handling. The remaining throw is a wide-band (11+ GHz) low-pass receive path that can operate linear up to 10 W. This switch maintains low insertion loss (approximately 1.5 dB in X-band), 20 dB isolation, making it ideal for high frequency and RF power switching applications across both defense and commercial platforms.

QPC2511 is offered in a 4 x 4 mm Air Cavity Laminate package.

Lead-free and RoHS compliant.

For additional information on GaN thermal performance refer to the following application note and video.

Production
i
Product Data SheetRev B – 06/08/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
100
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
100
Buy Online
RFMW
0
Buy Online

Key Features

  • SP3T
  • Frequency Range: 2 to 11 GHz
  • Input Power for Wideband Recive: 10 W
  • Input Power for S and X bands Transmit: 30 W
  • Insertion Loss: 1.5 dB
  • Isolation: 20 dB Typical
  • Switching Speed: 50 ns
  • Control Voltages: 0 V/-30 V
  • Dimensions: 4.0 x 4.0 x 1.48 mm

Typical Applications

  • Commercial and Military Radar
  • Communications
  • Electronic Warfare

Parameters

Switch Type
SP3T
Absorptive/Reflective
Reflective
Frequency Min (MHz)
2,000
Frequency Max (MHz)
11,000
Insertion Loss (dB)
1.5
Isolation (dB)
20
Switching Speed (ns)
50
IIP3 (dBm)
N/A
IP0.1dB (dBm)
N/A
Voltage (V)
0, -30
Current (mA)
N/A
Package Type
Laminate
Package Size (mm)
4.0 x 4.0 x 1.48
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev B – 06/08/2020
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Digital Receivers

Digital Receivers

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Signal Jammers

Signal Jammers

Radar

Radar

Military Radio

Military Radio

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
QPC2511

QPC2511

2 - 11 GHz 30 Watt GaN SP3T Switch

The throws are specifically designed for high frequency and RF power (30W) S and X band transmission linear power handling. The remaining throw is a wide-band (11+ GHz) low-pass receive path that can operate linear up to 10 W. This switch maintains low insertion loss (approximately 1.5 dB in X-band), 20 dB isolation, making it ideal for high frequency and RF power switching applications across both defense and commercial platforms.

QPC2511 is offered in a 4 x 4 mm Air Cavity Laminate package.

Lead-free and RoHS compliant.

For additional information on GaN thermal performance refer to the following application note and video.

Production
i
Product Data SheetRev B – 06/08/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
100
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
100
Buy Online
RFMW
0
Buy Online

Key Features

  • SP3T
  • Frequency Range: 2 to 11 GHz
  • Input Power for Wideband Recive: 10 W
  • Input Power for S and X bands Transmit: 30 W
  • Insertion Loss: 1.5 dB
  • Isolation: 20 dB Typical
  • Switching Speed: 50 ns
  • Control Voltages: 0 V/-30 V
  • Dimensions: 4.0 x 4.0 x 1.48 mm

Typical Applications

  • Commercial and Military Radar
  • Communications
  • Electronic Warfare

Parameters

Switch Type
SP3T
Absorptive/Reflective
Reflective
Frequency Min (MHz)
2,000
Frequency Max (MHz)
11,000
Insertion Loss (dB)
1.5
Isolation (dB)
20
Switching Speed (ns)
50
IIP3 (dBm)
N/A
IP0.1dB (dBm)
N/A
Voltage (V)
0, -30
Current (mA)
N/A
Package Type
Laminate
Package Size (mm)
4.0 x 4.0 x 1.48
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev B – 06/08/2020
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Digital Receivers

Digital Receivers

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Signal Jammers

Signal Jammers

Radar

Radar

Military Radio

Military Radio

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks