/
Products
/
Amplifiers
/
RF Power Transistors
/
QPD1018

QPD1018

500 Watt, 50 Volt, 2.7 - 3.1 GHz, GaN RF IMFET

The QPD1018 is a 500 W (P3dB) internally matched discrete GaN on SiC HEMT which operates from 2.7 to 3.1 GHz and a 50V supply rail. The device is GaN IMFET fully matched to 50 ohm in an industry standard air cavity package and is ideally suited for military radar.

ROHS compliant.

Evaluation boards are available upon request.

Discontinued
i
End of Life announced November 9, 2023 (PCN 23-0161).
Last Time Buy: May 15, 2024
For recommended replacement part for new designs, please Contact Qorvo.

Product Data SheetRev D – 11/2023
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 2.7 - 3.1 GHz
  • Output Power (P3dB): 575 W at 2.9 GHz
  • Linear Gain: 17.7 dB typical at 2.9 GHz
  • Typical PAE3dB: 67.9 % at 2.9 GHz
  • Operating Voltage: 50V
  • Low Thermal Resistance Package
  • Pulse Capable

Typical Applications

  • Commercial Radar
  • Military Radar

Parameters

Frequency Min (MHz)
2,700
Frequency Max (MHz)
3,100
Gain (dB)
17.7
Psat (dBm)
57.6
PAE (%)
67.9
Vd (V)
50
Package Type
RF-565
Package Size (mm)
17.4 x 24 x 4.3
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.3.A

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev D – 11/2023
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • RF565 Package Mounting - Mechanical Mounting and PCB Considerations

    04/2017
    Application Note
  • Qorvo Field-Proven GaN Solutions

    06/04/2019
    Brochure
Results per page
10

Design Resources

Filters
4 results found
All (4)= Featured
= Featured
  • Load Pull Data

    Load Pull Data

    Load Pull Data
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
RF Power Transistors
/
QPD1018

QPD1018

500 Watt, 50 Volt, 2.7 - 3.1 GHz, GaN RF IMFET

The QPD1018 is a 500 W (P3dB) internally matched discrete GaN on SiC HEMT which operates from 2.7 to 3.1 GHz and a 50V supply rail. The device is GaN IMFET fully matched to 50 ohm in an industry standard air cavity package and is ideally suited for military radar.

ROHS compliant.

Evaluation boards are available upon request.

Discontinued
i
End of Life announced November 9, 2023 (PCN 23-0161).
Last Time Buy: May 15, 2024
For recommended replacement part for new designs, please Contact Qorvo.

Product Data SheetRev D – 11/2023
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 2.7 - 3.1 GHz
  • Output Power (P3dB): 575 W at 2.9 GHz
  • Linear Gain: 17.7 dB typical at 2.9 GHz
  • Typical PAE3dB: 67.9 % at 2.9 GHz
  • Operating Voltage: 50V
  • Low Thermal Resistance Package
  • Pulse Capable

Typical Applications

  • Commercial Radar
  • Military Radar

Parameters

Frequency Min (MHz)
2,700
Frequency Max (MHz)
3,100
Gain (dB)
17.7
Psat (dBm)
57.6
PAE (%)
67.9
Vd (V)
50
Package Type
RF-565
Package Size (mm)
17.4 x 24 x 4.3
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.3.A

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev D – 11/2023
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • RF565 Package Mounting - Mechanical Mounting and PCB Considerations

    04/2017
    Application Note
  • Qorvo Field-Proven GaN Solutions

    06/04/2019
    Brochure
Results per page
10

Design Resources

Filters
4 results found
All (4)= Featured
= Featured
  • Load Pull Data

    Load Pull Data

    Load Pull Data
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks