/
Products
/
Amplifiers
/
RF Power Transistors
/
QPD1028L

QPD1028L

1.2 - 1.4 GHz, 750 Watt, 65 Volt GaN on SiC RF Transistor

The QPD1028L is a 750W discrete GaN on SiC HEMT which operates from 1.2 to 1.4 GHz providing typically 59dBm of saturated output power with 18dB of large-signal gain and 70% of drain efficiency.

Input pre-match within the package results in ease of external board match and saves board space. The device is housed in an industry standard air cavity package and is ideally suited for Radar applications. The device can support both CW and pulsed operations.

Evaluation boards are available upon request.
 

Production
i
Product Data SheetRev D – 03/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Operating Frequency Range: 1.2 - 1.4 GHz
  • Saturated Output Power PSAT: 59dBm
  • Drain Efficiency at PSAT: 70%
  • Large Signal Gain at PSAT: 18 dB
  • Bias: VDS=+65V, IDQ=750mA
  • Package Type: NI-780
  • Package Dimensions: 20.57 x 9.78 x 3.63 mm

Typical Applications

  • L-Band Radar
  • ISM

Parameters

Frequency Min (MHz)
1,200
Frequency Max (MHz)
1,400
Type
Pre-matched
Gain (dB)
18
Psat (dBm)
59
PAE (%)
N/A
Vd (V)
65
Package Type
NI-780
Package Size (mm)
20.57 x 9.78 x 3.63
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
8 results found
All (8)= Featured
= Featured
  • Product Data Sheet

    Rev D – 03/2026
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • Application Note: Understanding Thermal Analysis of RF Devices

    08/2023
    Application Note
  • RF GaN HEMT Primer

    Rev A – 07/30/2026
    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • Modelithics Qorvo GaN Library

    04/30/2018
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
RF Power Transistors
/
QPD1028L

QPD1028L

1.2 - 1.4 GHz, 750 Watt, 65 Volt GaN on SiC RF Transistor

The QPD1028L is a 750W discrete GaN on SiC HEMT which operates from 1.2 to 1.4 GHz providing typically 59dBm of saturated output power with 18dB of large-signal gain and 70% of drain efficiency.

Input pre-match within the package results in ease of external board match and saves board space. The device is housed in an industry standard air cavity package and is ideally suited for Radar applications. The device can support both CW and pulsed operations.

Evaluation boards are available upon request.
 

Production
i
Product Data SheetRev D – 03/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Operating Frequency Range: 1.2 - 1.4 GHz
  • Saturated Output Power PSAT: 59dBm
  • Drain Efficiency at PSAT: 70%
  • Large Signal Gain at PSAT: 18 dB
  • Bias: VDS=+65V, IDQ=750mA
  • Package Type: NI-780
  • Package Dimensions: 20.57 x 9.78 x 3.63 mm

Typical Applications

  • L-Band Radar
  • ISM

Parameters

Frequency Min (MHz)
1,200
Frequency Max (MHz)
1,400
Type
Pre-matched
Gain (dB)
18
Psat (dBm)
59
PAE (%)
N/A
Vd (V)
65
Package Type
NI-780
Package Size (mm)
20.57 x 9.78 x 3.63
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
8 results found
All (8)= Featured
= Featured
  • Product Data Sheet

    Rev D – 03/2026
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • Application Note: Understanding Thermal Analysis of RF Devices

    08/2023
    Application Note
  • RF GaN HEMT Primer

    Rev A – 07/30/2026
    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • Modelithics Qorvo GaN Library

    04/30/2018
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks