/
Products
/
Amplifiers
/
RF Power Transistors
/
QPD1823

QPD1823

1.8 - 2.4 GHz, 220 Watt, 48 V GaN RF Power Transistor

Qorvo's QPD1823 is a discrete GaN on SiC HEMT which operates from 1.8-2.4 GHz. The device is a single stage matched power amplifier transistor.

The QPD1823 can be used in Doherty architecture for the final stage of a base station power amplifier for macrocell high efficiency systems.

QPD1823 can deliver PSAT of 227 W at 48 V operation.

Lead-free and ROHS compliant.

Discontinued
i
End of Life announced March 2, 2021 (PCN 21-0056).
Last Time Buy: September 13, 2021
Contact your local sales representative for assistance.
Product Data SheetRev NE – 03/28/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency range: 1.8-2.4 GHz
  • Drain voltage: 48V
  • Output power (P3dB): 227W
  • Maximum drain efficiency: 77.5%
  • Efficiency-tuned P3dB gain: 21.7dB
  • NI-400 package

Typical Applications

  • Active Antennas
  • Micro Cell Base Station
  • Macro Cell Base Station
  • Wireless Communications

Parameters

Frequency Min (MHz)
1,800
Frequency Max (MHz)
2,400
Gain (dB)
24
Psat (dBm)
53.6
PAE (%)
80
Vd (V)
48
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev NE – 03/28/2016
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • Modelithics Qorvo GaN Library

    04/30/2018
    Brochure
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Non-Linear Model

    Modelithics Non-Linear Model

    Non-Linear Model
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
RF Power Transistors
/
QPD1823

QPD1823

1.8 - 2.4 GHz, 220 Watt, 48 V GaN RF Power Transistor

Qorvo's QPD1823 is a discrete GaN on SiC HEMT which operates from 1.8-2.4 GHz. The device is a single stage matched power amplifier transistor.

The QPD1823 can be used in Doherty architecture for the final stage of a base station power amplifier for macrocell high efficiency systems.

QPD1823 can deliver PSAT of 227 W at 48 V operation.

Lead-free and ROHS compliant.

Discontinued
i
End of Life announced March 2, 2021 (PCN 21-0056).
Last Time Buy: September 13, 2021
Contact your local sales representative for assistance.
Product Data SheetRev NE – 03/28/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency range: 1.8-2.4 GHz
  • Drain voltage: 48V
  • Output power (P3dB): 227W
  • Maximum drain efficiency: 77.5%
  • Efficiency-tuned P3dB gain: 21.7dB
  • NI-400 package

Typical Applications

  • Active Antennas
  • Micro Cell Base Station
  • Macro Cell Base Station
  • Wireless Communications

Parameters

Frequency Min (MHz)
1,800
Frequency Max (MHz)
2,400
Gain (dB)
24
Psat (dBm)
53.6
PAE (%)
80
Vd (V)
48
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev NE – 03/28/2016
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • Modelithics Qorvo GaN Library

    04/30/2018
    Brochure
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Non-Linear Model

    Modelithics Non-Linear Model

    Non-Linear Model
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks