/
Products
/
Amplifiers
/
RF Power Transistors
/
QPD9300

QPD9300

30 Watt, 28 Volt, 9.2 - 9.7 GHz, GaN RF IMFET

The QPD9300 is a 30 W (P3dB) internally matched discrete GaN on SiC HEMT which operates from 9.2 to 9.7 GHz and a 28 V supply rail.   The device is fully matched to 50 Ω in an industry standard air cavity package and is ideally suited for military and civilian radar.  The device can support pulsed and linear operations.

ROHS compliant.

Evaluation boards are available upon request.

For additional information on GaN thermal performance refer to the following application note and video.

Discontinued
i
End of Life announced October 22, 2023 (PCN 23-0147).
Last Time Buy: May 3, 2024
Contact your local sales representative for assistance.
Product Data SheetRev B – 05/28/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 9.2 - 9.7 GHz
  • Output Power: 34.3 W at 9.4 GHz and 37 dBm EVB input power
  • Gain: 9.1 dB typical at 9.4 GHz and 37 dBm EVB input power
  • Typical DEFF: 48.9% at 9.4 GHz and 37 dBm EVB input power
  • Operating voltage: 28 V
  • Low thermal resistance package
  • Pulse capable

Typical Applications

  • Marine radar
  • Commercial radar

Parameters

Frequency Min (MHz)
9,200
Frequency Max (MHz)
9,700
Gain (dB)
9.1
Psat (dBm)
34.3
Vd (V)
25
Package Type
EHS Laminate
Package Size (mm)
7 x 7
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev B – 05/28/2020
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • Qorvo Field-Proven GaN Solutions

    06/04/2019
    Brochure
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (28 V @ 240 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
RF Power Transistors
/
QPD9300

QPD9300

30 Watt, 28 Volt, 9.2 - 9.7 GHz, GaN RF IMFET

The QPD9300 is a 30 W (P3dB) internally matched discrete GaN on SiC HEMT which operates from 9.2 to 9.7 GHz and a 28 V supply rail.   The device is fully matched to 50 Ω in an industry standard air cavity package and is ideally suited for military and civilian radar.  The device can support pulsed and linear operations.

ROHS compliant.

Evaluation boards are available upon request.

For additional information on GaN thermal performance refer to the following application note and video.

Discontinued
i
End of Life announced October 22, 2023 (PCN 23-0147).
Last Time Buy: May 3, 2024
Contact your local sales representative for assistance.
Product Data SheetRev B – 05/28/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 9.2 - 9.7 GHz
  • Output Power: 34.3 W at 9.4 GHz and 37 dBm EVB input power
  • Gain: 9.1 dB typical at 9.4 GHz and 37 dBm EVB input power
  • Typical DEFF: 48.9% at 9.4 GHz and 37 dBm EVB input power
  • Operating voltage: 28 V
  • Low thermal resistance package
  • Pulse capable

Typical Applications

  • Marine radar
  • Commercial radar

Parameters

Frequency Min (MHz)
9,200
Frequency Max (MHz)
9,700
Gain (dB)
9.1
Psat (dBm)
34.3
Vd (V)
25
Package Type
EHS Laminate
Package Size (mm)
7 x 7
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev B – 05/28/2020
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • Qorvo Field-Proven GaN Solutions

    06/04/2019
    Brochure
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (28 V @ 240 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks