/
Products
/
Amplifiers
/
Power Amplifiers
/
QPM1017

QPM1017

5.7 - 7.0 GHz 100 Watt GaN Power Amplifier Module

Qorvo's QPM1017 is a packaged, high-power C-band amplifier module, fabricated on Qorvo's production 0.15 um GaN on SiC process (QGaN15). Covering 5.7 - 7 GHz, the QPM1017 provides 100 W of saturated output power with 18 dB of large signal gain while achieving > 35% power-added efficiency. For satellite communications applications, QPM1017 provides 40 W linear power with 25 dBc third order intermodulation distortion products. The QPM1017 is packaged in a 10-lead 19.05 x 19.05 mm bolt-down package with a Cu base for superior thermal management. It can support a variety of operating conditions to best support system requirements.

To simplify system integration, QPM1017 is fully matched to 50 ohms. Input port is DC grounded for improved ESD performance, output port is AC coupled with integrated DC blocking capacitor.

The QPM1017 is ideal for supporting communications and radar applications in both commercial and military markets RoHS compliant

For additional information on GaN thermal performance refer to the following application note and video.

Production
i
Product Data SheetRev C – 01/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
4
Buy Online
RFMW
20
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
4
Buy Online
RFMW
20
Buy Online

Key Features

  • Frequency Range: 5.7 - 7.0 GHz
  • PSAT (PIN = 32 dBm): 50 dBm
  • PAE (PIN = 32 dBm): > 35%
  • Power Gain (PIN = 32 dBm): 18 dB
  • IM3 (POUT/Tone = 43 dBm): -25 dBc
  • Small Signal Gain: > 24 dB
  • Bias: VD = 24 V, IDQ = 3.4 A, VG = -2.5 V typical
  • Package Dimensions: 19.05 x 19.05 x 4.5 mm

Typical Applications

  • C-Band Radar
  • Satellite Communication

Parameters

Frequency Min (GHz)
5.7
Frequency Max (GHz)
7
Psat (dBm)
50
Gain (dB)
24
PAE (%)
> 35
Vd (V)
24
Package Type
10 Lead Copper Base
Package Size (mm)
19.05 x 19.05 x 4.5
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
7 results found
All (7)= Featured
= Featured
  • Product Data Sheet

    Rev C – 01/2024
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • Application of Arctic Silver 5 Thermal Compound and Indium Shims for Qorvo CP-style Packaged Components

    Rev A – 09/2019
    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • Qorvo Field-Proven GaN Solutions

    06/04/2019
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Military Radio

Military Radio

Radar

Radar

Satellite Communications

Satellite Communications

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPM1017

QPM1017

5.7 - 7.0 GHz 100 Watt GaN Power Amplifier Module

Qorvo's QPM1017 is a packaged, high-power C-band amplifier module, fabricated on Qorvo's production 0.15 um GaN on SiC process (QGaN15). Covering 5.7 - 7 GHz, the QPM1017 provides 100 W of saturated output power with 18 dB of large signal gain while achieving > 35% power-added efficiency. For satellite communications applications, QPM1017 provides 40 W linear power with 25 dBc third order intermodulation distortion products. The QPM1017 is packaged in a 10-lead 19.05 x 19.05 mm bolt-down package with a Cu base for superior thermal management. It can support a variety of operating conditions to best support system requirements.

To simplify system integration, QPM1017 is fully matched to 50 ohms. Input port is DC grounded for improved ESD performance, output port is AC coupled with integrated DC blocking capacitor.

The QPM1017 is ideal for supporting communications and radar applications in both commercial and military markets RoHS compliant

For additional information on GaN thermal performance refer to the following application note and video.

Production
i
Product Data SheetRev C – 01/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
4
Buy Online
RFMW
20
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
4
Buy Online
RFMW
20
Buy Online

Key Features

  • Frequency Range: 5.7 - 7.0 GHz
  • PSAT (PIN = 32 dBm): 50 dBm
  • PAE (PIN = 32 dBm): > 35%
  • Power Gain (PIN = 32 dBm): 18 dB
  • IM3 (POUT/Tone = 43 dBm): -25 dBc
  • Small Signal Gain: > 24 dB
  • Bias: VD = 24 V, IDQ = 3.4 A, VG = -2.5 V typical
  • Package Dimensions: 19.05 x 19.05 x 4.5 mm

Typical Applications

  • C-Band Radar
  • Satellite Communication

Parameters

Frequency Min (GHz)
5.7
Frequency Max (GHz)
7
Psat (dBm)
50
Gain (dB)
24
PAE (%)
> 35
Vd (V)
24
Package Type
10 Lead Copper Base
Package Size (mm)
19.05 x 19.05 x 4.5
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
7 results found
All (7)= Featured
= Featured
  • Product Data Sheet

    Rev C – 01/2024
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • Application of Arctic Silver 5 Thermal Compound and Indium Shims for Qorvo CP-style Packaged Components

    Rev A – 09/2019
    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • Qorvo Field-Proven GaN Solutions

    06/04/2019
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Military Radio

Military Radio

Radar

Radar

Satellite Communications

Satellite Communications

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks