/
Products
/
Active Antenna Systems
/
Tx/Rx Front-End Modules
/
QPM2637

QPM2637

9 - 10.5 GHz GaN Transmit / Receive Module

The QPM2637 is a Gallium Nitride MMIC front-end module (FEM) designed for X-Band radar applications within the 9-10.5 GHz range. The MMIC combines a T/R switch, low-noise amplifier, and a power amplifier. The receive path has dual-outputs which offer 21dB gain and 2.7dB noise figure. The transmit path delivers 4W of saturated power with 23dB large signal gain. The FEM is robust up to 4W of input power into the ANT port eliminating the need for a limiter.

The QPM2637 is fabricated on Qorvo's QGaN25 0.25um GaN-on-SiC process. The air-cavity EHS (embedded copper heat slug) surface mount package, coupled with a proprietary die-attach process, allows the QPM2637 to perform well at high case temperatures. Its compact size supports tight lattice spacing requirements needed for X-Band phased array radar applications.

For additional information on GaN thermal performance refer to the following application note and video.

Production
i
Product Data SheetRev M – 03/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
1
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
1
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 9 - 10.5 GHz
  • RX Noise Figure: 2.7dB
  • RX Small Signal Gain: 21dB
  • RX Output TOI: 21 dBm
  • TX Small Signal Gain: 32dB
  • TX Saturated Power: 36dBm (1)
  • TX Large Signal Gain: 23 dB
  • TX PAE: 38% @ 36 dBm average Pout (2)
  • Package Dimensions: 6.0 x 5.0 x 1.8 mm

Typical Applications

  • Communications

Parameters

Frequency Min (GHz)
9
Frequency Max (GHz)
10.5
Tx Gain (dB)
23
Tx Psat (W)
4
Tx Voltage (V)
28
Tx Current (mA)
600
Rx Gain (dB)
21
Rx NF (dB)
2.7
Rx Voltage (V)
10
Rx Current (mA)
60
Package Type
QFN SMP
Package Size (mm)
6.0 x 5.0 x 1.8
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
Yes
ECCN
EAR99

Technical Documents

Filters
8 results found
All (8)= Featured
= Featured
  • Product Data Sheet

    Rev M – 03/2026
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • Application Note: Understanding Thermal Analysis of RF Devices

    08/2023
    Application Note
  • Qorvo Defense and Aerospace Front End Module Products and Applications

    Rev B – 2025
    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • X-Band AESA Radar Solutions Guide

    03/2026
    Solutions Guide
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Active Antenna Systems
/
Tx/Rx Front-End Modules
/
QPM2637

QPM2637

9 - 10.5 GHz GaN Transmit / Receive Module

The QPM2637 is a Gallium Nitride MMIC front-end module (FEM) designed for X-Band radar applications within the 9-10.5 GHz range. The MMIC combines a T/R switch, low-noise amplifier, and a power amplifier. The receive path has dual-outputs which offer 21dB gain and 2.7dB noise figure. The transmit path delivers 4W of saturated power with 23dB large signal gain. The FEM is robust up to 4W of input power into the ANT port eliminating the need for a limiter.

The QPM2637 is fabricated on Qorvo's QGaN25 0.25um GaN-on-SiC process. The air-cavity EHS (embedded copper heat slug) surface mount package, coupled with a proprietary die-attach process, allows the QPM2637 to perform well at high case temperatures. Its compact size supports tight lattice spacing requirements needed for X-Band phased array radar applications.

For additional information on GaN thermal performance refer to the following application note and video.

Production
i
Product Data SheetRev M – 03/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
1
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
1
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 9 - 10.5 GHz
  • RX Noise Figure: 2.7dB
  • RX Small Signal Gain: 21dB
  • RX Output TOI: 21 dBm
  • TX Small Signal Gain: 32dB
  • TX Saturated Power: 36dBm (1)
  • TX Large Signal Gain: 23 dB
  • TX PAE: 38% @ 36 dBm average Pout (2)
  • Package Dimensions: 6.0 x 5.0 x 1.8 mm

Typical Applications

  • Communications

Parameters

Frequency Min (GHz)
9
Frequency Max (GHz)
10.5
Tx Gain (dB)
23
Tx Psat (W)
4
Tx Voltage (V)
28
Tx Current (mA)
600
Rx Gain (dB)
21
Rx NF (dB)
2.7
Rx Voltage (V)
10
Rx Current (mA)
60
Package Type
QFN SMP
Package Size (mm)
6.0 x 5.0 x 1.8
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
Yes
ECCN
EAR99

Technical Documents

Filters
8 results found
All (8)= Featured
= Featured
  • Product Data Sheet

    Rev M – 03/2026
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • Application Note: Understanding Thermal Analysis of RF Devices

    08/2023
    Application Note
  • Qorvo Defense and Aerospace Front End Module Products and Applications

    Rev B – 2025
    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • X-Band AESA Radar Solutions Guide

    03/2026
    Solutions Guide
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks