/
Products
/
Filters & Duplexers
/
Multiplexers
/
QPQ1035Q

QPQ1035Q

B25+B66 BAW Multiplexer

The QPQ1035Q is a compact, high-performance multiplexer module fabricated using a patented LowDriftTM BAW technology with performance optimized to enable carrier aggregation of LTE bands 25 & 66.

The QPQ1035Q leverages the high-Q properties of the LowDriftTM BAW technology to ensure minimal transmit insertion loss in all bands being multiplexed without loading each other. The QPQ1035Q module has also been designed with high cross-isolation which is critical to ensure good receive performance.

Production
i
Product Data Sheet
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Qualified to AEC-Q200 Grade 3
  • Industry leading compact form-factor: 2.6 mm x 2.1 mm package with a 2.5 mm x 2.0 mm footprint
  • Minimizes PA current drain and improved Rx sensitivity with excellent IL performance
  • Single-Ended (SE) Ant, TRx Ports
  • RoHS Compliant, Pb-Free Module Package

Typical Applications

  • B25+B6 carrier aggregation for NAD (Network Access Device) modules

Parameters

Technology
BAW
Type
Infrastructure
Bands
25, 66
Frequency (MHz)
B25 TX: 1850 – 1915, B25 RX: 1930 – 1995, B66 TX: 1710 – 1780, B66 RX: 2110 – 2200
Bandwidth (MHz)
65, 65, 70, 90
Insertion Loss (dB)
B25 TX: 1.8, B25 RX: 2.0, B66 TX: 2.2, B66 RX: 2.0
I/O Configuration
5-pin
Package Type
6 Pin leadless SMT package
Package Size (mm)
2.6 x 2.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Data Sheet
  • Qorvo Automotive Solutions Product Portfolio

    01/21/2021
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPQ1035Q)

    Rev A
    S-Parameters
Results per page
10

Related Solutions

Telematics

Telematics

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
Multiplexers
/
QPQ1035Q

QPQ1035Q

B25+B66 BAW Multiplexer

The QPQ1035Q is a compact, high-performance multiplexer module fabricated using a patented LowDriftTM BAW technology with performance optimized to enable carrier aggregation of LTE bands 25 & 66.

The QPQ1035Q leverages the high-Q properties of the LowDriftTM BAW technology to ensure minimal transmit insertion loss in all bands being multiplexed without loading each other. The QPQ1035Q module has also been designed with high cross-isolation which is critical to ensure good receive performance.

Production
i
Product Data Sheet
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Qualified to AEC-Q200 Grade 3
  • Industry leading compact form-factor: 2.6 mm x 2.1 mm package with a 2.5 mm x 2.0 mm footprint
  • Minimizes PA current drain and improved Rx sensitivity with excellent IL performance
  • Single-Ended (SE) Ant, TRx Ports
  • RoHS Compliant, Pb-Free Module Package

Typical Applications

  • B25+B6 carrier aggregation for NAD (Network Access Device) modules

Parameters

Technology
BAW
Type
Infrastructure
Bands
25, 66
Frequency (MHz)
B25 TX: 1850 – 1915, B25 RX: 1930 – 1995, B66 TX: 1710 – 1780, B66 RX: 2110 – 2200
Bandwidth (MHz)
65, 65, 70, 90
Insertion Loss (dB)
B25 TX: 1.8, B25 RX: 2.0, B66 TX: 2.2, B66 RX: 2.0
I/O Configuration
5-pin
Package Type
6 Pin leadless SMT package
Package Size (mm)
2.6 x 2.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Data Sheet
  • Qorvo Automotive Solutions Product Portfolio

    01/21/2021
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPQ1035Q)

    Rev A
    S-Parameters
Results per page
10

Related Solutions

Telematics

Telematics

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks