/
Products
/
Filters & Duplexers
/
Multiplexers
/
QPQ1214

QPQ1214

LTE Band 12 / Band 13 Triplexer Filter Module

QPQ1214 is a SAW based triplexer filter module. This module was specifically designed in a 4 x 5 mm package. It is comprised of three SAW dies and passive SMT components. QPQ1214 exhibits industry leading mid-band rejections for LTE bands 12 and 13 based on utilization of Qorvo's proprietary temperature compensated process technology that reduces the temperature coefficient of frequency for SAW devices by almost 50%.

Last Time Buy
i
Last Time Buy: September 28, 2026
Contact your local sales representative for assistance.
Product Data SheetRev D – 03/22/2023
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • LTE Band 12 / Band 13 Triplexer Filter Module
  • Temperature compensated SAW (TC-SAW)
  • High power, 30 dBm operation
  • Usable bandwidth 17 MHz at 707.5 MHz
  • Usable bandwidth 27 MHz at 742.5 MHz
  • Usable bandwidth 11 MHz at 782.0 MHz
  • Internally matched for 50 Ohm operation
  • Small Size: 4.00 x 5.00 X 1.06 mm
  • Surface Mount Device
  • RoHS Compliant, Pb-Free

Typical Applications

  • LTE Band 12 / Band 13
  • Base Station Infrastructure
  • Cellular small Cells
  • Network repeaters
  • Wireless devices
  • General Purpose Wireless

Parameters

Technology
SAW
Type
Infrastructure
Bands
B12 UL, B12/B13 DL, B13 UL
Frequency (MHz)
699 - 716, 729 - 756, 777 -787
Bandwidth (MHz)
17, 27, 11
Insertion Loss (dB)
3
I/O Configuration
6 pin
Package Type
SMT
Package Size (mm)
4.0 x 5.0 x 1.6
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev D – 03/22/2023
    Data Sheet
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • High Performance Solutions for RF Front-Ends

    05/15/2026
    Brochure
  • Qorvo Small Cell Solutions

    05/01/2023
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPQ1214)

    S-Parameters
Results per page
10

Related Solutions

Computers & Gaming Consoles

Computers & Gaming Consoles

Mobile Phones & Tablets

Mobile Phones & Tablets

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
Multiplexers
/
QPQ1214

QPQ1214

LTE Band 12 / Band 13 Triplexer Filter Module

QPQ1214 is a SAW based triplexer filter module. This module was specifically designed in a 4 x 5 mm package. It is comprised of three SAW dies and passive SMT components. QPQ1214 exhibits industry leading mid-band rejections for LTE bands 12 and 13 based on utilization of Qorvo's proprietary temperature compensated process technology that reduces the temperature coefficient of frequency for SAW devices by almost 50%.

Last Time Buy
i
Last Time Buy: September 28, 2026
Contact your local sales representative for assistance.
Product Data SheetRev D – 03/22/2023
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • LTE Band 12 / Band 13 Triplexer Filter Module
  • Temperature compensated SAW (TC-SAW)
  • High power, 30 dBm operation
  • Usable bandwidth 17 MHz at 707.5 MHz
  • Usable bandwidth 27 MHz at 742.5 MHz
  • Usable bandwidth 11 MHz at 782.0 MHz
  • Internally matched for 50 Ohm operation
  • Small Size: 4.00 x 5.00 X 1.06 mm
  • Surface Mount Device
  • RoHS Compliant, Pb-Free

Typical Applications

  • LTE Band 12 / Band 13
  • Base Station Infrastructure
  • Cellular small Cells
  • Network repeaters
  • Wireless devices
  • General Purpose Wireless

Parameters

Technology
SAW
Type
Infrastructure
Bands
B12 UL, B12/B13 DL, B13 UL
Frequency (MHz)
699 - 716, 729 - 756, 777 -787
Bandwidth (MHz)
17, 27, 11
Insertion Loss (dB)
3
I/O Configuration
6 pin
Package Type
SMT
Package Size (mm)
4.0 x 5.0 x 1.6
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev D – 03/22/2023
    Data Sheet
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • High Performance Solutions for RF Front-Ends

    05/15/2026
    Brochure
  • Qorvo Small Cell Solutions

    05/01/2023
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPQ1214)

    S-Parameters
Results per page
10

Related Solutions

Computers & Gaming Consoles

Computers & Gaming Consoles

Mobile Phones & Tablets

Mobile Phones & Tablets

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks