/
Products
/
Switches
/
Antenna Switch Modules
/
RF1193A

RF1193A

824 - 2170 MHz SP10T Antenna Switch Module - Quad-Band GSM, Quad-Band UMTS

Qorvo's RF1193A is a single-pole ten-throw (SP10T) Antenna Switch Module. Very Low insertion loss along with excellent linearity performance achieved by RF1193A makes it ideal for multi-mode GSM, EDGE, and UMTS handset applications. This module builds upon Qorvo's pHEMT Switch technology and integrates low pass filtering on the GSM transmit paths thus avoiding the need for external harmonic attenuation. This module also integrates a decoder and is compatible with +1.8V control logic. RF1193A is packaged in a compact 3.0mm x 3.8mm x 0.85mm, 26-pin, QFN package which allows for a small solution size and lowest BOM cost as it does not require external DC blocking capacitors when external DC voltages are not applied to device ports.

Discontinued
i
Product Data Sheet11/04/2011
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Very Low Insertion Loss
  • Best in Class Harmonic Attenuation with Integated LPF: ETSI Compliance
  • Exceptional Linearity Performance
  • Lowest BOM Cost and Small Solution
  • Symmetrical GSM Rx Ports Allow Ultimate Flexibility for Use With Any Transceiver
  • Symmetrical UMTS Ports Allow Versatility for Use With Any Transceiver
  • SP9T and SP8T Operation with No Loss in Performance
  • GPIO Interface and Compatible with 1.8V Logic (VCTL - High Min = 1.3V)
  • Small Footprint, 3.0mm x 3.8mm, 26-Pin QFN

Parameters

Switch Type
SP10T
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    11/04/2011
    Data Sheet
  • RF1193A Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
Antenna Switch Modules
/
RF1193A

RF1193A

824 - 2170 MHz SP10T Antenna Switch Module - Quad-Band GSM, Quad-Band UMTS

Qorvo's RF1193A is a single-pole ten-throw (SP10T) Antenna Switch Module. Very Low insertion loss along with excellent linearity performance achieved by RF1193A makes it ideal for multi-mode GSM, EDGE, and UMTS handset applications. This module builds upon Qorvo's pHEMT Switch technology and integrates low pass filtering on the GSM transmit paths thus avoiding the need for external harmonic attenuation. This module also integrates a decoder and is compatible with +1.8V control logic. RF1193A is packaged in a compact 3.0mm x 3.8mm x 0.85mm, 26-pin, QFN package which allows for a small solution size and lowest BOM cost as it does not require external DC blocking capacitors when external DC voltages are not applied to device ports.

Discontinued
i
Product Data Sheet11/04/2011
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Very Low Insertion Loss
  • Best in Class Harmonic Attenuation with Integated LPF: ETSI Compliance
  • Exceptional Linearity Performance
  • Lowest BOM Cost and Small Solution
  • Symmetrical GSM Rx Ports Allow Ultimate Flexibility for Use With Any Transceiver
  • Symmetrical UMTS Ports Allow Versatility for Use With Any Transceiver
  • SP9T and SP8T Operation with No Loss in Performance
  • GPIO Interface and Compatible with 1.8V Logic (VCTL - High Min = 1.3V)
  • Small Footprint, 3.0mm x 3.8mm, 26-Pin QFN

Parameters

Switch Type
SP10T
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    11/04/2011
    Data Sheet
  • RF1193A Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo