/
Products
/
Switches
/
Antenna Switch Modules
/
RF1291

RF1291

SP10T Antenna Switch Module - QB/TB GSM, QB/PB UMTS capable

Qorvo's RF1291 Antenna Switch Module offers very low insertion loss along with excellent linearity performance. The RF1291 is ideal for multi-mode GSM, EDGE, UMTS, and LTE handset applications. This module integrates low pass filtering on the GSM transmit paths, thus avoiding the need for external harmonic attenuation. The RF1291 is compatible with +1.8V control logic and is packaged in a compact 3.2mm x 3.2mm, 20-pin, Module package which allows for a small solution size with no need for external DC blocking capacitors when no external DC is applied to the device ports.

Discontinued
i
End of Life announced August 31, 2015 (15-0097).
Last Time Buy March 14, 2016.
Contact your local sales representative for assistance.
Product Data Sheet Brief03/26/2012
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Excellent Insertion Loss and Isolation Performance
  • Eight Linear Paths Offer Band Combination and Air Interface Flexibility
  • Excellent GSM TX Harmonic Attenuation
  • Integrated Antenna ESD Protection
  • >2kV HBM ESD on all Paths
  • Fully Spec Compliant at 1.3V Control Voltage
  • Broadband Performance Suitable for all Cellular Modulation Schemes up to 3GHz
  • Very Low Current Consumption
  • Compact 3.2mm x 3.2mm x 1.0mm(typ) Laminate Module
  • Very High Linearity and Excellent Harmonic Performance, Ideally Suited for LTE Applications.

Parameters

Switch Type
SP10T
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet Brief

    03/26/2012
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
Antenna Switch Modules
/
RF1291

RF1291

SP10T Antenna Switch Module - QB/TB GSM, QB/PB UMTS capable

Qorvo's RF1291 Antenna Switch Module offers very low insertion loss along with excellent linearity performance. The RF1291 is ideal for multi-mode GSM, EDGE, UMTS, and LTE handset applications. This module integrates low pass filtering on the GSM transmit paths, thus avoiding the need for external harmonic attenuation. The RF1291 is compatible with +1.8V control logic and is packaged in a compact 3.2mm x 3.2mm, 20-pin, Module package which allows for a small solution size with no need for external DC blocking capacitors when no external DC is applied to the device ports.

Discontinued
i
End of Life announced August 31, 2015 (15-0097).
Last Time Buy March 14, 2016.
Contact your local sales representative for assistance.
Product Data Sheet Brief03/26/2012
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Excellent Insertion Loss and Isolation Performance
  • Eight Linear Paths Offer Band Combination and Air Interface Flexibility
  • Excellent GSM TX Harmonic Attenuation
  • Integrated Antenna ESD Protection
  • >2kV HBM ESD on all Paths
  • Fully Spec Compliant at 1.3V Control Voltage
  • Broadband Performance Suitable for all Cellular Modulation Schemes up to 3GHz
  • Very Low Current Consumption
  • Compact 3.2mm x 3.2mm x 1.0mm(typ) Laminate Module
  • Very High Linearity and Excellent Harmonic Performance, Ideally Suited for LTE Applications.

Parameters

Switch Type
SP10T
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet Brief

    03/26/2012
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks