/
Products
/
Switches
/
Antenna Switch Modules
/
RF1292

RF1292

SP8T Antenna Switch Module - QB/TB GSM, QB/PB UMTS capable

Qorvo's RF1292 Antenna Switch Module offers very low insertion loss along with excellent linearity performance. The RF1292 is ideal for multi-mode GSM, EDGE, UMTS and LTE handset applications. This module integrates low pass filtering on the GSM transmit paths thus avoiding the need for external harmonic attenuation. The RF1292 is compatible with +1.8V control logic and is packaged in a compact 2.5mm x 3.2mm, 18-pin, module package which allows for a small solution size with no need for external DC blocking capacitors when no DC is present external to the device.

Not Recommended For New Designs
i
Product Data Sheet Brief03/26/2012
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Excellent Insertion Loss and Isolation Performance
  • Six Linear Paths Offer Band Combination and
  • Air Interface Flexibility
  • Very high Linearity and Excellent Harmonic Performance - Ideally Suited for LTE Applications
  • Excellent GSM TX Harmonic Attenuation
  • Fully Spec Compliant at 1.2V Control Voltage
  • Broadband Performance Suitable for all Cellular Modulation Schemes up to 3GHz
  • Very Low Current Consumption
  • Compact 2.5mm x 3.2mm x 1.0mm(typ) Laminate Module
  • >2kV HBM ESD on all Paths

Parameters

Switch Type
SP8T

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet Brief

    03/26/2012
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
Antenna Switch Modules
/
RF1292

RF1292

SP8T Antenna Switch Module - QB/TB GSM, QB/PB UMTS capable

Qorvo's RF1292 Antenna Switch Module offers very low insertion loss along with excellent linearity performance. The RF1292 is ideal for multi-mode GSM, EDGE, UMTS and LTE handset applications. This module integrates low pass filtering on the GSM transmit paths thus avoiding the need for external harmonic attenuation. The RF1292 is compatible with +1.8V control logic and is packaged in a compact 2.5mm x 3.2mm, 18-pin, module package which allows for a small solution size with no need for external DC blocking capacitors when no DC is present external to the device.

Not Recommended For New Designs
i
Product Data Sheet Brief03/26/2012
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Excellent Insertion Loss and Isolation Performance
  • Six Linear Paths Offer Band Combination and
  • Air Interface Flexibility
  • Very high Linearity and Excellent Harmonic Performance - Ideally Suited for LTE Applications
  • Excellent GSM TX Harmonic Attenuation
  • Fully Spec Compliant at 1.2V Control Voltage
  • Broadband Performance Suitable for all Cellular Modulation Schemes up to 3GHz
  • Very Low Current Consumption
  • Compact 2.5mm x 3.2mm x 1.0mm(typ) Laminate Module
  • >2kV HBM ESD on all Paths

Parameters

Switch Type
SP8T

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet Brief

    03/26/2012
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks